BN 20441 3454774 hex socket screw plug G3/8A
Bossard Catalog
01 Fastening technology
01.100 Standard fastening elements
01.100.100 Screws
01.100.100.10 Screws and bolts with internal drive
BN 45, BN 20441 Hex socket screw plugs pipe thread
Powered by
CAD模型選擇
{bossard/01/01_100/01_100_100/01_100_100_10/bn_45_20441/bn_20441.prj},{NB=BN 20441 3454774 hex socket screw plug G3/8A},{CNSORDERNO=3454774},{BNARTNR=3454774},{BNNORM1=DIN 908},{BNMAT=Stahl},{CNSMAT=Stahl},{BNSURFACE=verzinkt-blau},{DD=3/8A},{D=16.662},{P=1.337},{P1=1.337},{C=3.000},{DK=22.000},{E=9.200},{I=12.000},{L=15.000},{S=8.000},{T=7.500},{W=3.000},{D2=17.000},{D4=21.000},{VERS=2.000}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
HELP_VARIABLE
BNARTNR
Identification
3454774
3454774
BNNORM1
DIN 908
BNMAT
Material
Steel
BNSURFACE
Surface
zinc plated blue
D
Nominal thread diameter
16.662
16.662
mm
D3
Nominal core diameter
14.950
14.950
mm
P
Threaded pitch
1.337
1.337
mm
C
Height shutter +0.5 / 0
3.000
3.000
mm
DK
Head diameter h14
22.000
22.000
mm
E
Width across corners min.
9.200
9.200
mm
I
Height without closure ± 0.2
12.000
12.000
mm
L
Nominal length ~
15.000
15.000
mm
S
Width across flats D12
8.000
8.000
mm
T
Depth of the driving feature min.
7.500
7.500
mm
W
Length minus the inner hexagon min.
3.000
3.000
mm
D2
Dichtung Innen-Ø
17.000
17.000
mm
D4
Dichtung Aussen-Ø
21.000
21.000
mm
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求
Previews
3D
尺寸