BN 3318 1539930 hex stand-off M4x45
Bossard Catalog
01 Fastening technology
01.100 Standard fastening elements
01.100.100 Screws
01.100.100.70 Standoffs
BN 3318 Hex stand-offs with internal and external thread
Powered by
CAD模型選擇
{bossard/01/01_100/01_100_100/01_100_100_70/bn_3318/bn_3318.prj},{NB=BN 3318 1539930 hex stand-off M4x45},{CNSORDERNO=1539930},{BNARTNR=1539930},{BNNORM1=},{BNMAT=Automatenstahl},{CNSMAT=Automatenstahl},{BNSURFACE=verzinkt-blau},{D=4.000},{P=0.700},{L=45.000},{A=6.000},{B=7.000},{S=7.000}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
HELP_VARIABLE
BNARTNR
Identification
1539930
1539930
BNMAT
Material
Free-cutting steel
BNSURFACE
Surface
zinc plated blue
D
Nominal thread diameter
4.000
4.000
mm
D3
Nominal core diameter
3.141
3.141
mm
P
Threaded pitch
0.700
0.700
mm
L
Nominal length
45.000
45.000
mm
A
6.000
6.000
mm
B
7.000
7.000
mm
S
7.000
7.000
mm
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求
Previews
3D
尺寸