BN 288 1112759 elevator bolt M10x30
Bossard Catalog
01 Fastening technology
01.100 Standard fastening elements
01.100.100 Screws
01.100.100.90 Other screws and bolts
BN 288 Elevator bolts with hex nut and washer, type 20
Powered by
CAD模型選擇
{bossard/01/01_100/01_100_100/01_100_100_90/bn_288/bn_288_asmtab.prj},{NB=BN 288 1112759 elevator bolt M10x30},{CNSORDERNO=1112759},{BNARTNR=1112759},{BNNORM1=DIN 15237},{BNNORM2=DIN 555},{BNMAT=Stahl 4.6},{CNSMAT=Stahl 4.6},{BNSURFACE=verzinkt-blau},{D1=M10},{D=10},{P=1.500},{L=30},{B=18},{X1=3.800},{DK=35},{A=25},{C=1.0},{E=18.72},{G=6.0},{K=4.5},{M=8.0},{R1=35},{S=17},{PPATH=bn_288_asmtpl.prj}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
HELP_VARIABLE
BNARTNR
Identification
1112759
1112759
BNNORM1
DIN 15237
BNNORM2
DIN 555
BNMAT
Material
Steel 4.6
BNSURFACE
Surface
zinc plated blue
D1
Thread
M10
M10
D
Nominal thread diameter
10
10
mm
D3
Nominal core diameter
8.160
8.160
mm
P
Pitch
1.500
1.500
mm
L
Nominal length
30
30
mm
DK
35
35
mm
G
6.0
6.0
mm
K
Head height
4.5
4.5
mm
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求
Previews
3D
尺寸