BN 750 1274120 washer M22-C
Bossard Catalog
01 Fastening technology
01.100 Standard fastening elements
01.100.300 Washers
01.100.300.10 Washers flat, without chamfer
BN 132, BN 750, BN 751 Washers for steel construction
Powered by
CAD模型選擇
{bossard/01/01_100/01_100_300/01_100_300_10/bn_132_750_751/bn_750.prj},{NB=BN 750 1274120 washer M22-C},{CNSORDERNO=1274120},{BNARTNR=1274120},{BNNORM1=DIN 7989-1},{BNMAT=Stahl Härteklasse 100 HV},{CNSMAT=Stahl Härteklasse 100 HV},{BNSURFACE=verzinkt-blau},{D=22},{D1=24.0},{D3=24.84},{D2=39.0},{D4=37.4},{H=8±1.2},{H1=8}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
HELP_VARIABLE
BNARTNR
Identification
1274120
1274120
BNNORM1
DIN 7989-1
BNMAT
Material
Steel hardness class 100 HV
BNSURFACE
Surface
zinc plated blue
D
Nominal thread diameter
22
22
mm
D1
Hole diameter min.
24.0
24.0
mm
D2
Outer diameter max.
39.0
39.0
mm
H
Thickness
8±1.2
mm
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求
Previews
3D
尺寸