BN 20368 3484534 flat washer 10
Bossard Catalog
01 Fastening technology
01.100 Standard fastening elements
01.100.300 Washers
01.100.300.10 Washers flat, without chamfer
BN 20368, BN 20369, BN 20729 Flat washers without chamfer, for screws up to property class 10.9
Powered by
CAD模型選擇
{bossard/01/01_100/01_100_300/01_100_300_10/bn_20368_20369_20729/bn_20368.prj},{NB=BN 20368 3484534 flat washer 10},{CNSORDERNO=3484534},{BNARTNR=3484534},{BNNORM1=ISO 7089},{BNNORM2=DIN 125 A},{BNMAT=Stahl Härteklasse 300 HV},{CNSMAT=Stahl Härteklasse 300 HV},{BNSURFACE=blank},{D=10.000},{DA=10.500},{DW=20.000},{H=2.000}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
HELP_VARIABLE
BNARTNR
Identification
3484534
3484534
BNNORM1
ISO 7089
BNNORM2
DIN 125 A
BNMAT
Material
Steel hardness class 300 HV
BNSURFACE
Surface
plain
D
Nominal diameter
10.000
10.000
mm
DA
Inner diameter min.
10.500
10.500
mm
DW
Outer diameter max.
20.000
20.000
mm
H
Height
2.000
2.000
mm
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求
Previews
3D
尺寸