BN 30704 5401421 flat washer 5/16"
Bossard Catalog
01 Fastening technology
01.100 Standard fastening elements
01.100.300 Washers
01.100.300.10 Washers flat, without chamfer
BN 30704 Flat washers for Ww / UNC / UNF without chamfer with large diameter
Powered by
CAD模型選擇
{bossard/01/01_100/01_100_300/01_100_300_10/bn_30704/bn_30704.prj},{NB=BN 30704 5401421 flat washer 5/16\"},{CNSORDERNO=5401421},{BNARTNR=5401421},{BNNORM1=},{BNNORM2=},{BNMAT=Stahl},{CNSMAT=Stahl},{BNSURFACE=verzinkt-blau},{D=5/16\"},{DA=8.500},{DW=35.000},{H=1.250}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
HELP_VARIABLE
BNARTNR
Identification
5401421
5401421
BNMAT
Material
Steel
BNSURFACE
Surface
zinc plated blue
D
Nominal thread diameter
5/16"
5/16"
DA
Inner diameter H11
8.500
8.500
mm
DW
Outer diameter
35.000
35.000
mm
H
Height
1.250
1.250
mm
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求
Previews
3D
尺寸