BN 80061 8037841 flat washer M16
Bossard Catalog
01 Fastening technology
01.100 Standard fastening elements
01.100.300 Washers
01.100.300.10 Washers flat, without chamfer
BN 80061, BN 84521, BN 20229, BN 84522, BN 82416 Flat washers without chamfer, series M
Powered by
CAD模型選擇
{bossard/01/01_100/01_100_300/01_100_300_10/bn_80061_84521_20229_84522_82416/bn_80061.prj},{NB=BN 80061 8037841 flat washer M16},{CNSORDERNO=8037841},{BNARTNR=8037841},{BNNORM1=~NFE 25-513 M},{BNNORM2=},{BNMAT=Stahl Härteklasse 100 HV},{CNSMAT=Stahl Härteklasse 100 HV},{BNSURFACE=blank},{D=16.000},{DA=17.000},{DW=32.000},{H=3.000}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
HELP_VARIABLE
BNARTNR
Identification
8037841
8037841
BNNORM1
~NFE 25-513 M
BNMAT
Material
Steel hardness class 100 HV
BNSURFACE
Surface
plain
D
Nominal diameter
16.000
16.000
DA
Inner diameter min.
17.000
17.000
mm
DW
Outer diameter max.
32.000
32.000
mm
H
Height
3.000
3.000
mm
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求
Previews
3D
尺寸