BN 84517 8034222 flat washer M8
Bossard Catalog
01 Fastening technology
01.100 Standard fastening elements
01.100.300 Washers
01.100.300.10 Washers flat, without chamfer
BN 84517, BN 84518 Flat washers without chamfer, series Z
Powered by
CAD模型選擇
{bossard/01/01_100/01_100_300/01_100_300_10/bn_84517_84518/bn_84517.prj},{NB=BN 84517 8034222 flat washer M8},{CNSORDERNO=8034222},{BNARTNR=8034222},{BNNORM1=~NFE 25-514 Z},{BNNORM2=},{BNMAT=Stahl Härteklasse 160 HV},{CNSMAT=Stahl Härteklasse 160 HV},{BNSURFACE=blank},{D=8.000},{DA=8.400},{DW=16.000},{H=1.500}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
HELP_VARIABLE
BNARTNR
Identification
8034222
8034222
BNNORM1
~NFE 25-514 Z
BNMAT
Material
Steel hardness class 160 HV
BNSURFACE
Surface
plain
D
Nominal diameter
8.000
8.000
DA
Inner diameter min.
8.400
8.400
mm
DW
Outer diameter max.
16.000
16.000
mm
H
Height
1.500
1.500
mm
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求
Previews
3D
尺寸