BN 562 1761080 flat washer M6
Bossard Catalog
01 Fastening technology
01.100 Standard fastening elements
01.100.300 Washers
01.100.300.20 Washers flat, with chamfer
BN 562, BN 563 Flat washers with chamfer
Powered by
CAD模型選擇
{bossard/01/01_100/01_100_300/01_100_300_20/bn_562_563/bn_562.prj},{NB=BN 562 1761080 flat washer M6},{CNSORDERNO=1761080},{BNARTNR=1761080},{BNNORM1=DIN 125 B},{BNNORM2=~ISO 7090},{BNMAT=Messing},{CNSMAT=Messing},{BNSURFACE=blank},{D=6.000},{DA=6.400},{DW=12.000},{H=1.600}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
HELP_VARIABLE
BNARTNR
Identification
1761080
1761080
BNNORM1
DIN 125 B
DIN 125 B
BNNORM2
~ISO 7090
BNMAT
Material
Brass
BNSURFACE
Surface
plain
D
Nominal diameter
6.000
6.000
mm
DA
Inner diameter min.
6.400
6.400
mm
DW
Outer diameter max.
12.000
12.000
mm
H
Height
1.600
1.600
mm
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求
Previews
3D
尺寸