BN 864 1314890 taper pin with thread 10x85
Bossard Catalog
01 Fastening technology
01.100 Standard fastening elements
01.100.400 Pins
01.100.400.40 Taper pins
BN 864 Taper pins with thread constant taper length, unhardened, ground
Powered by
CAD模型選擇
{bossard/01/01_100/01_100_400/01_100_400_40/bn_864/bn_864.prj},{NB=BN 864 1314890 taper pin with thread 10x85},{CNSORDERNO=1314890},{BNARTNR=1314890},{BNNORM1=DIN 258},{BNNORM2=~SN 212781},{CNSMAT=Automatenstahl},{BNMAT=Automatenstahl},{BNSURFACE=blank},{D1=10},{L1=85},{B=24.000},{GEW=M10},{D=10.000},{P=1.500},{D3=8.160},{L2=45},{R1=0.500},{R2=1.000},{DP=7.000},{X=3.800},{Z=2.500}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
HELP_VARIABLE
BNARTNR
Identification
1314890
1314890
BNNORM1
DIN 258
BNNORM2
~SN 212781
BNMAT
Material
Free-cutting steel
BNSURFACE
Surface
plain
D1
Nominal diameter h10
10
10
mm
L1
Nominal length js15
85
85
mm
B
Thread length +2P/0
24.000
24.000
mm
D2
Diameter ~
10.9
10.9
mm
GEW
Thread
M10
M10
D
Nominal thread diameter
10.000
10.000
mm
P
Pitch
1.500
1.500
mm
D3
Core thread diameter
8.160
8.160
mm
L2
Shank length
45
45
mm
R1
Radius ~
0.500
0.500
mm
R2
Radius ~
1.000
1.000
mm
DP
Diameter of cone
7.000
7.000
mm
X
Thread rudiment DIN 76
3.800
3.800
mm
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求
Previews
3D
尺寸