BN 2312 2065959 conical spring washer M5
Bossard Catalog
01 Fastening technology
01.300 Securing and anti loosening elements
01.300.100 Securing and anti loosening washers
01.300.100.10 Spring washers
BN 2312 Conical spring washers for fastening joints
Powered by
CAD模型選擇
{bossard/01/01_300/01_300_100/01_300_100_10/bn_2312/bn_2312.prj},{NB=BN 2312 2065959 conical spring washer M5},{CNSORDERNO=2065959},{BNARTNR=2065959},{BNNORM1=DIN 6796},{BNNORM2=},{BNMAT=INOX A2},{CNSMAT=INOX A2},{D=5.000},{D1=5.300},{D2=11.000},{H=1.350},{HMAX=1.550},{S=1.200},{BNNORM3=}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
HELP_VARIABLE
BNARTNR
Identification
2065959
2065959
BNNORM1
DIN 6796
BNMAT
Material
Stainless steel A2
D
Nominal diameter
5.000
5.000
mm
D1
Inner diameter H14
5.300
5.300
mm
D2
Outer diameter h14
11.000
11.000
mm
H
min.
1.350
1.350
mm
HMAX
max.
1.550
1.550
mm
S
1.200
1.200
mm
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求
Previews
3D
尺寸