BN 20509 3508284 lock washer M6
Bossard Catalog
01 Fastening technology
01.300 Securing and anti loosening elements
01.300.100 Securing and anti loosening washers
01.300.100.40 Ribbed lock washers
BN 84530, BN 30720, BN 13292, BN 20695, BN 20509 Lock washers medium series
Powered by
CAD模型選擇
{bossard/01/01_300/01_300_100/01_300_100_40/bn_84530_30720_13292_20695_20509/bn_20509.prj},{NB=BN 20509 3508284 lock washer M6},{CNSORDERNO=3508284},{BNARTNR=3508284},{BNNORM1=NFE 25-511 M},{BNNORM2=Rip-Lock™},{BNMAT=Federstahl},{CNSMAT=Federstahl},{BNSURFACE=Zinklamellen beschichtet GEOMET® 500 A mit CresaCoat® C 307 Black},{FUERSCHRAUBEN=M6},{D1=6.100},{D2=14.000},{S=1.300},{H=2.100}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
HELP_VARIABLE
BNARTNR
Identification
3508284
3508284
BNNORM1
NFE 25-511 M
BNNORM2
Rip-Lock™
BNMAT
Material
Spring steel
BNSURFACE
Surface
zinc flake coated GEOMET® 500 A with CresaCoat® C 307 Black
FUERSCHRAUBEN
M6
M6
D1
Inner diameter
6.100
6.100
mm
D2
Outer diameter
14.000
14.000
mm
S
Thickness
1.300
1.300
mm
H
2.100
2.100
mm
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求
Previews
3D
尺寸