BN 84530 8026211 lock washer M8
Bossard Catalog
01 Fastening technology
01.300 Securing and anti loosening elements
01.300.100 Securing and anti loosening washers
01.300.100.40 Ribbed lock washers
BN 84530, BN 30720, BN 13292, BN 20695, BN 20509 Lock washers medium series
Powered by
CAD模型選擇
{bossard/01/01_300/01_300_100/01_300_100_40/bn_84530_30720_13292_20695_20509/bn_84530.prj},{NB=BN 84530 8026211 lock washer M8},{CNSORDERNO=8026211},{BNARTNR=8026211},{BNNORM1=NFE 25-511 M},{BNNORM2=Rip-Lock™},{BNMAT=Federstahl},{CNSMAT=Federstahl},{BNSURFACE=mechanisch verzinkt dickschichtpassiviert},{FUERSCHRAUBEN=M8},{D1=8.200},{D2=18.000},{S=1.400},{H=2.350}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
HELP_VARIABLE
BNARTNR
Identification
8026211
8026211
BNNORM1
NFE 25-511 M
BNNORM2
Rip-Lock™
BNMAT
Material
Spring steel
BNSURFACE
Surface
mechanical plated, thick layer passivation
FUERSCHRAUBEN
M8
M8
D1
Inner diameter
8.200
8.200
mm
D2
Outer diameter
18.000
18.000
mm
S
Thickness
1.400
1.400
mm
H
2.350
2.350
mm
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求
Previews
3D
尺寸