3801780
Bossard Catalog
02 Specific Fastening Technologies
02.100 Clinching technology
02.100.200 Clinching clinch
02.100.200.110 Self-clinching nuts
BN 26657 - AC - Self-clinching nuts floating, with UNC thread, for metallic materials
Powered by
CAD模型選擇
{bossard/02/02_100/02_100_200/02_100_200_110/bn_26657/bn_26657.prj},{NB=3801780},{BNARTNR=3801780},{BNARTNR1=300135146},{CODE=AC-632-1},{WVIS=INOX 18/8 (AISI 300)},{BNSURFACE=passiviert},{D1=6-32},{LB=0.328},{D2=0.327},{D3=0.335},{D4=0.39},{M=0.13},{H=0.038},{SM=0.038},{MRL=0.32},{VERS=1},{NDM=3.0},{KDM=2.459},{R1=6.8550},{R2=7.7690},{R3=8.2260},{C=0.4090},{L2=0.5280},{R=0.6140},{L3=2.6420},{BNMAT=}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
HELP_VARIABLE
NENN
Identification
AC-632-1
AC-632-1
BNARTNR
Order number
3801780
3801780
BNARTNR1
Order number
300135146
300135146
CODE
Code
AC-632-1
AC-632-1
WVIS
Material
Stainless steel 18/8 (AISI 300)
BNSURFACE
Surface
passiviert
D1
Thread
6-32
6-32
LB
Hole-Ø in sheet +0.003 0
0.328
0.328
Inch
D2
max.
0.327
0.327
Inch
D3
max.
0.335
0.335
Inch
D4
±0.015
0.39
0.39
Inch
M
max.
0.13
Inch
H
max.
0.038
0.038
Inch
SM
Min. thickness
0.038
0.038
Inch
MRL
Min. edge distance up to the hole centre
0.32
0.32
Inch
BNMAT
Material
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求
Previews
3D
尺寸