3493740
Bossard Catalog
02 Specific Fastening Technologies
02.100 Clinching technology
02.100.200 Clinching clinch
02.100.200.110 Self-clinching nuts
BN 53634 - S/SS/H - Self-clinching nuts with UNF thread, for metallic materials
Powered by
CAD模型選擇
{bossard/02/02_100/02_100_200/02_100_200_110/bn_53634/bn_53634.prj},{NB=3493740},{BNARTNR=3493740},{BNARTNR1=300140011},{BNNORM1=UNF},{CODE=SS-032-2ZI},{WVIS=Stahl gehärtet},{BNSURFACE=verzinkt farblos passiviert},{D1=10-32},{NDM=0.1900},{KDM=0.156},{H=0.054},{LB=0.250},{MRL=0.280},{D2=0.249},{D3=0.340},{M=0.090},{SM=0.056},{VERS=2},{R1=0.269},{R2=0.305},{R3=0.323},{C=0.016},{L2=0.017},{R=0.0241},{L3=0.0870}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
HELP_VARIABLE
NENN
Identification
SS-032-2ZI
SS-032-2ZI
BNARTNR
Order number
3493740
3493740
BNARTNR1
Order number
300140011
300140011
BNNORM1
UNF
CODE
Code
SS-032-2ZI
SS-032-2ZI
WVIS
Material
Steel hardened
BNSURFACE
Surface
zinc plated clear passivated
D1
Thread
10-32
10-32
H
max.
0.054
0.054
Inch
LB
Hole-Ø in sheet +0.003/0
0.250
0.250
Inch
MRL
Min. edge distance up to the hole centre
0.280
0.280
Inch
D2
max.
0.249
0.249
Inch
D3
±0.01
0.340
0.340
Inch
M
±0.01
0.090
0.090
Inch
SM
Min. thickness
0.056
0.056
Inch
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求
Previews
3D
尺寸