9002642
Bossard Catalog
02 Specific Fastening Technologies
02.100 Clinching technology
02.100.200 Clinching clinch
02.100.200.20 Self clinching locking nuts
BN 20682 - LAC - Self-clinching lock nuts floating, for metallic materials
Powered by
CAD模型選擇
{bossard/02/02_100/02_100_200/02_100_200_20/bn_20682/bn_20682.prj},{NB=9002642},{BNARTNR=9002642},{BNARTNR1=300216333},{BN=20682},{WVIS=Gehäuse und Mutter nichtrostender Stahl 18/8 (AISI 300) passiviert},{D1=M4},{LB=9.40},{D2=9.38},{D3=9.3},{D4=11.18},{M=5.34},{H=0.97},{SM=1.0},{MRL=8.64},{WX='LAS', 'Gehäuse Stahl verzinkt, farblos passiviert (Kennziffer \"md\"), Mutter nichtrostender Stahl 18/8 (AISI 300) passiviert', 'LAC', 'Gehäuse und Mutter nichtrostender Stahl 18/8 (AISI 300) passiviert'},{VERS=1},{NDM=4.0},{KDM=3.242},{R1=8.3850},{R2=9.5030},{R3=10.0620},{C=0.5160},{L2=0.4140},{R=0.7730},{L3=2.0720},{M1=3.3100},{X=1},{BNMAT=}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
HELP_VARIABLE
BNARTNR
Order number
9002642
9002642
BNARTNR1
Order number
300216333
300216333
BZC
Part description
LAC-M4-1
LAC-M4-1
W
Material
LAC
WVIS
Material
Housing and nut of stainless steel 18 / 8 (AISI 300) passivated
D1
Thread
M4
M4
LB
Hole-Ø in sheet +0.08 0
9.40
9.40
mm
D2
max.
9.38
9.38
mm
D3
max.
9.3
9.3
mm
D4
±0.4
11.18
11.18
mm
M
max.
5.34
5.34
mm
H
max.
0.97
0.97
mm
SM
Min. thickness
1.0
1.0
mm
MRL
Min. edge distance up to the hole centre
8.64
8.64
mm
BNMAT
Material
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求
Previews
3D
尺寸