3789097
Bossard Catalog
02 Specific Fastening Technologies
02.100 Clinching technology
02.100.200 Clinching clinch
02.100.200.70 Riveting nuts
BN 26603 - RMHB - Flare-in nuts
Powered by
CAD模型選擇
{bossard/02/02_100/02_100_200/02_100_200_70/bn_26603/rmhb.prj},{NB=3789097(1)},{BNARTNR=3789097},{BNARTNR1=300160728},{BZC=RMHB-M3-22},{W=Stahl, verzinkt, farblos passiviert},{INST=1},{G=M3},{GX=3.000},{KDM=2.459},{BD=0.8},{LB=4.2},{D2=5.6},{L1=2.8},{D1=4.2},{X=2},{BNMAT=}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
HELP_VARIABLE
BNARTNR
Order number
3789097
3789097
BNARTNR1
Order number
300160728
300160728
BZC
Part description
RMHB-M3-22
RMHB-M3-22
W
Material
Steel, zinc-plated, colorless passivated
INST
Install
not installed
installed
not installed
installed
G
Thread
M3
M3
BD
Sheet thickness
0.8
0.8
mm
LB
Hole-Ø +0.1
4.2
4.2
mm
D2
±0.25
5.6
5.6
mm
L1
±0.25
2.8
2.8
mm
D1
0 -0.15
4.2
4.2
mm
BNMAT
Material
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求
Previews
3D
尺寸