BN 572 1218220 tubular rivet cut from tube A 2.5x0.3x5
Bossard Catalog
02 Specific Fastening Technologies
02.200 Rivet technology
02.200.600 Tubular rivets
02.200.600.10 Tubular Rivets
BN 572 Tubular rivets cut from tube
Powered by
CAD模型選擇
{bossard/02/02_200/02_200_600/02_200_600_10/bn_572/bn_572.prj},{NB=BN 572 1218220 tubular rivet cut from tube A 2.5x0.3x5 KL=3.6},{CNSORDERNO=1218220},{BNARTNR=1218220},{BNNORM1=DIN 7340 A},{BNMAT=Messing},{CNSMAT=Messing},{BNSURFACE=blank},{D=2.5},{B=0.300},{L=5.0},{KL=3.6},{DK=4.000},{R=0.250},{Z1=1.400},{D7=2.600}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
HELP_VARIABLE
BNARTNR
Identification
1218220
1218220
BNNORM1
DIN 7340 A
BNMAT
Material
Brass
BNSURFACE
Surface
plain
D
Nominal diameter
2.5
2.5
mm
B
0.300
0.300
mm
L
Nominal length
5.0
5.0
mm
KL
Clamping length
mm
Enter value for KL
Clamping length
mm
cm
inch
ft
確定
DK
Head diameter
4.000
4.000
mm
R
Transition radius under head max.
0.250
0.250
mm
Z
Overhang
1.400
1.400
mm
D7
Clearance hole
2.600
2.600
mm
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求
Previews
3D
尺寸