QTD2-46
Bishop-Wisecarver
QuickTrak Vee Linear Guides
QuickTrack Vee Guide Systems
Powered by
CAD模型選擇
{bwc/quick_trak/systems/double_edge_system_asmtab.prj},{NB=QTD2-46},{A=2.634},{B=5.354},{C=0.066},{D=5.118},{E=2.953},{F=2.000},{G=1.821},{H=1.476},{J=0.738},{K1=1.260},{M=2.284},{N=4.026},{P=2.432},{W=1.260},{WHEELKITTRANS1=0.11250},{SYSTEM=QTD},{SIZE=2},{DESCRIPTION=System assembly - QuickTrak Double-Edge Size 2},{PPATH=double_edge_system_asmtpl.prj},{BK=},{TTA=},{TL=46.0},{WPOL=0.0},{WPOR=0.0}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
HELP_VARIABLE
PN
Part No.
QTD2-46
QTD2-46
SYSTEM
System
QTD
SIZE
DualVee Size
2
2
DESCRIPTION
Description
System assembly - QuickTrak Double-Edge Size 2
System assembly - QuickTrak Double-Edge Size 2
BK
Brake Kit
No
Yes
No
Yes
TTA
Threaded Track Assembly
No
Yes
No
Yes
TL
Travel Length
mm
Enter value for TL
Travel Length
mm
cm
inch
ft
確定
WPOL
Wheel Plate Offset Left
mm
Enter value for WPOL
Wheel Plate Offset Left
mm
cm
inch
ft
確定
WPOR
Wheel Plate Offset Right
mm
Enter value for WPOR
Wheel Plate Offset Right
mm
cm
inch
ft
確定
A
A Wheel Spacing Width
2.634
2.634
Inch
B
B Wheel Plate Width (Min.)
5.354
5.354
Inch
C
C Mounting Surface to Wheel Cover
0.066
0.066
Inch
D
D Wheel Plate Length
5.118
5.118
Inch
E
E Wheel Spacing Length
2.953
2.953
Inch
F
F Wheel Plate Height
2.000
2.000
Inch
G
G Wheel Plate T-Slot to End
1.821
1.821
Inch
H
H Wheel Plate T-Slot Spacing
1.476
1.476
Inch
J
J Wheel Plate Thickness
0.738
0.738
Inch
K
K Brake Kit Length
0.000
Inch
M
M Brake Kit Maximum Length
2.284
2.284
Inch
N
N Brake Kit Width
4.026
4.026
Inch
P
P Mounting Hole to Brake Handle
2.432
2.432
Inch
L
L Track Assembly Length
6.929
6.929
Inch
W
W Track Assembly Width
1.260
1.260
Inch
ASSCFGPRA
double_edge_system_size2
double_edge_system_size2
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求
Previews
3D
尺寸