RGIL140-002120S1S1-NNF-08A
CKD
停產商品
滾輪齒輪凸輪模組廣角型 RGIL・RGOL
带选择项 RGIL
Powered by
CAD模型選擇
Discontinued product
Product discontinued since 2022年9月30日. Please do not use for new projects.
Alternative part(s)
Should a replacement part be used?
AX1000T
CKD
13.07.2023
{ckd_cn/discontinued_models/roller_gear_cam_unit_wide_angle_type_rgil_rgol/with_options_rgil/rgil140_wo_asmtab.prj},{NB=RGIL140-002120S1S1-NNF-08A},{MODEL=RGIL},{SI=140},{N=002},{TIA=120},{CC=S},{CHD=1},{SOTOS=S},{IP=1},{ISSCL=-N},{ISSCR=N},{OSSC=F},{TSMSCQ=08},{TSMSCR=A},{INFOTEXT=Product Info },{PPATH=../standard_rgil/rgil140_standard/assemblies/rgil140_asmtpl.prj},{VER=2}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
HELP_VARIABLE
MODEL
Model
RGIL
SI
Shaft interval
140 : 140
140 : 140
mm
N
Indexing number
002 : 2
003 : 3
004 : 4
006 : 6
008 : 8
002 : 2
003 : 3
004 : 4
006 : 6
008 : 8
TIA
Total index angle
°
CC
Cam curve
S : MS curve (Standard)
S : MS curve (Standard)
CHD
Cam helix direction/dwell No.
1 : Left helix/1 dwell
5 : Right helix/1 dwell
1 : Left helix/1 dwell
5 : Right helix/1 dwell
SOTOS
Shape of the output shaft
S : Staight
S : Staight
IP
Installation position
1 : Position #1
2 : Position #2
3 : Position #3
4 : Position #4
5 : Position #5
6 : Position #6
1 : Position #1
2 : Position #2
3 : Position #3
4 : Position #4
5 : Position #5
6 : Position #6
ISSCL
Input shaft specificatio code (left shaft)
N : Standard (with keyway)
N : Standard (with keyway)
ISSCR
Input shaft specification code (right shaft)
N : Standard (with keyway)
N : Standard (with keyway)
OSSC
Output shaft specification code
F : With Torque saver (TSF)
A : With Torque saver (TSF)(Output shaft without keyway)
X : With Torque guard (TGX)
C : With Torque guard (TGX)(Output shaft without keyway)
S : With Torque saver (TSF) + proximity switch for release detection
B : With Torque saver (TSF) + proximity switch for release detection (without keyway on the output shaft)
Y : With Torque guard (TGX) + proximity switch for release detection
D : With Torque guard (TGX) + proximity switch for release detection (without keyway on the output shaft)
F : With Torque saver (TSF)
A : With Torque saver (TSF)(Output shaft without keyway)
X : With Torque guard (TGX)
C : With Torque guard (TGX)(Output shaft without keyway)
S : With Torque saver (TSF) + proximity switch for release detection
B : With Torque saver (TSF) + proximity switch for release detection (without keyway on the output shaft)
Y : With Torque guard (TGX) + proximity switch for release detection
D : With Torque guard (TGX) + proximity switch for release detection (without keyway on the output shaft)
TSMSCQ
Torque saver /guard size
08 : TSF8
08 : TSF8
TSMSCR
Torque saver /guard Release/Trip Torque range
A
B
C
D
A
B
C
D
INFOTEXT
產品信息
產品信息
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求
Previews
3D
尺寸