您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
MSDG-L-8-5-SWAL-R-P4-HP1
CKD
二次電池製造工程用 P4※系列
Long life P4-HP1 series
MSDG-L-P4※-HP1
Powered by
CAD模型選擇
{ckd_cn/p4_series/p4_hp1/msdg/with_switch_msdg_p4_hp1_asmtab.prj},{NB=MSDG-L-8-5-SWAL-R-P4-HP1_(0)},{TYPE=MSDG-L},{BORE=8},{STROKE=5},{SWT=SWAL},{SWP=R},{PP=},{POS=0},{INFOTEXT=Dimensions},{A=35.0},{B=26.0},{C=9.0},{D=4},{EE=M3},{EF=M3},{F=20.8},{FF=21},{GA=4.5},{GB=8.5},{H=29.8},{HH=M3 depth 3},{I=3.2},{J=Spot face Ø6.1 depth 3.5},{K=25.0},{KA=M4 depth 6},{KB=M3 depth 4},{KC=M3 (penetrating)},{L=33.5},{MM=5},{N=12.5},{O=14},{P=29},{Q=6.0},{R=10.0},{SA=14.0},{SB=8},{SC=3.3},{SD=5},{SE=15},{SF=10.3},{T=5.5},{U=5.0},{X=9},{PPATH=../../../cylinder/space_saving_cylinder/msd_msdg_series/msdg/parts/msdg_l_w_s_asmtpl.prj}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
HELP_VARIABLE
TYPE
機種型號
MSDG-L
BORE
氣缸內徑
8
8
mm
STROKE
行程
5.000
10.000
15.000
20.000
25.000
30.000
5.000
10.000
15.000
20.000
25.000
30.000
mm
SWT
開關型號
SWAL : Reed, 2 wire, Axial, 1m, Light, Order number : SW-F0H-P4
SWEA : Reed, 2 wire, Axial, 3m, Light, Order number : SW-F0H3-P4
SW81:無接點、2線、直型、1m、單色顯示式、型號:SW-F2H-P4
SW89 : Proximity, 2 wire, Axial, 1m, Light, Order number : SW-F2H-P4
SW82 : Proximity, 2 wire, Axial, 3m, Light, Order number : SW-F2H3-P4
SW85 : Proximity, 2 wire, Axial, 1m, Light, Order number : SW-F3H-P4
SW86 : Proximity, 2 wire, Axial, 3m, Light, Order number : SW-F3H3-P4
SWEE : Proximity, 2 wire, Axial, 1m, Light, Order number : SW-F3PH-P4
SWEF : Proximity, 2 wire, Axial, 3m, Light, Order number : SW-F3PH3-P4
SWBV : Proximity, 2 wire, Axial, 1m, Light, Order number : SW-F2YH-P4
SW79 : Proximity, 2 wire, Axial, 3m, Light, Order number : SW-F2YH3-P4
SWBD : Proximity, 2 wire, Axial, 1m, Light, Order number : SW-F3YH-P4
SWEN:Proximity, 2 wire, Axial, 3m, Light, Order number:SW-F3YH3-P4
SWAM : Reed, 2 wire, Radial, 1m, Light, Order number : SW-F0V-P4
SWEB : Reed, 2 wire, Radial, 3m, Light, Order number : SW-F0V3-P4
SWAP : Proximity, 2 wire, 1m, Light, Order number : SW-F2S-P4
SWBB : Proximity, 2 wire, 3m, Light, Order number : SW-F2S3-P4
SW83 : Proximity, 2 wire, 1m, Light, Order number : SW-F2V-P4
SW84 : Proximity, 2 wire, 3m, Light, Order number : SW-F2V3-P4
SWBZ : Proximity, 2 wire, 1m, Light, Order number : SW-F3S-P4
SWED : Proximity, 2 wire, Radial, 3m, Light, Order number : SW-F3S3-P4
SW87 : Proximity, 2 wire, Radial, 1m, Light, Order number : SW-F3V-P4
SW88 : Proximity, 2 wire, Radial, 3m, Light, Order number : SW-F3V3-P4
SWEG : Proximity, 2 wire, Radial, 1m, Light, Order number : SW-F3PV-P4
SWEH : Proximity, 2 wire, Radial, 3m, Light, Order number : SW-F3PV3-P4
SWEK : Proximity, 2 wire, Radial, 1m, Light, Order number : SW-F2YV-P4
SWEL : Proximity, 2 wire, Radial, 3m, Light, Order number : SW-F2YV3-P4
SWEP : Proximity, 2 wire, Radial, 1m, Light, Order number : SW-F3YV-P4
SWEQ : Proximity, 2 wire, Radial, 3m, Light, Order number : SW-F3YV3-P4
SWAL : Reed, 2 wire, Axial, 1m, Light, Order number : SW-F0H-P4
SWEA : Reed, 2 wire, Axial, 3m, Light, Order number : SW-F0H3-P4
SW81:無接點、2線、直型、1m、單色顯示式、型號:SW-F2H-P4
SW89 : Proximity, 2 wire, Axial, 1m, Light, Order number : SW-F2H-P4
SW82 : Proximity, 2 wire, Axial, 3m, Light, Order number : SW-F2H3-P4
SW85 : Proximity, 2 wire, Axial, 1m, Light, Order number : SW-F3H-P4
SW86 : Proximity, 2 wire, Axial, 3m, Light, Order number : SW-F3H3-P4
SWEE : Proximity, 2 wire, Axial, 1m, Light, Order number : SW-F3PH-P4
SWEF : Proximity, 2 wire, Axial, 3m, Light, Order number : SW-F3PH3-P4
SWBV : Proximity, 2 wire, Axial, 1m, Light, Order number : SW-F2YH-P4
SW79 : Proximity, 2 wire, Axial, 3m, Light, Order number : SW-F2YH3-P4
SWBD : Proximity, 2 wire, Axial, 1m, Light, Order number : SW-F3YH-P4
SWEN:Proximity, 2 wire, Axial, 3m, Light, Order number:SW-F3YH3-P4
SWAM : Reed, 2 wire, Radial, 1m, Light, Order number : SW-F0V-P4
SWEB : Reed, 2 wire, Radial, 3m, Light, Order number : SW-F0V3-P4
SWAP : Proximity, 2 wire, 1m, Light, Order number : SW-F2S-P4
SWBB : Proximity, 2 wire, 3m, Light, Order number : SW-F2S3-P4
SW83 : Proximity, 2 wire, 1m, Light, Order number : SW-F2V-P4
SW84 : Proximity, 2 wire, 3m, Light, Order number : SW-F2V3-P4
SWBZ : Proximity, 2 wire, 1m, Light, Order number : SW-F3S-P4
SWED : Proximity, 2 wire, Radial, 3m, Light, Order number : SW-F3S3-P4
SW87 : Proximity, 2 wire, Radial, 1m, Light, Order number : SW-F3V-P4
SW88 : Proximity, 2 wire, Radial, 3m, Light, Order number : SW-F3V3-P4
SWEG : Proximity, 2 wire, Radial, 1m, Light, Order number : SW-F3PV-P4
SWEH : Proximity, 2 wire, Radial, 3m, Light, Order number : SW-F3PV3-P4
SWEK : Proximity, 2 wire, Radial, 1m, Light, Order number : SW-F2YV-P4
SWEL : Proximity, 2 wire, Radial, 3m, Light, Order number : SW-F2YV3-P4
SWEP : Proximity, 2 wire, Radial, 1m, Light, Order number : SW-F3YV-P4
SWEQ : Proximity, 2 wire, Radial, 3m, Light, Order number : SW-F3YV3-P4
SLDT
導線方向
H:直型導線
LWLT
導線長度
無記號:1m(標準)
SWP
開關數
R:活塞桿側附1個
H:頭蓋端附1個
R:活塞桿側附1個
H:頭蓋端附1個
PP
配管孔口位置
無記號:正面配管
R:後方配管
無記號:正面配管
R:後方配管
POS
行程位置
mm
Enter value for POS
行程位置
mm
cm
inch
ft
確定
INFOTEXT
資訊文檔
外形尺寸图
APLUS
A+行程
40.0
40.0
mm
A
35.0
35.0
mm
BPLUS
B+行程
31.0
31.0
mm
B
26.0
26.0
mm
C
9.0
9.0
mm
D
4
4
mm
EE
M3
M3
EF
M3
F
20.8
20.8
FF
21
21
mm
GA
4.5
4.5
mm
GB
8.5
8.5
mm
H
29.8
29.8
mm
HH
M3 深度3
I
3.2
mm
J
沈孔 6.1 dia. 深度 5.4
K
25.0
25.0
mm
KA
M4 深度6
M4 深度6
KB
M3 深度4
M3 深度4
KC
M3(貫通孔)
LPLUS
L+行程
38.5
38.5
mm
L
33.5
33.5
mm
MM
5
5
mm
N
12.5
12.5
mm
O
14
14
mm
P
29
29
mm
Q
6.0
6.0
mm
R
10.0
10.0
mm
SA
14.0
14.0
mm
SB
8
8
mm
SC
3.3
3.3
mm
SD
5
mm
SE
15
mm
SF
10.3
10.3
mm
T
5.5
5.5
mm
U
5.0
5.0
mm
X
9
9
mm
HD
0.0
mm
RD
8.5
8.5
mm
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求
Previews
3D
尺寸