RE,N-12-150-305-100-P-15*2/15*4-NR-0-0-0-0-PS
Cleveland Lineartechnik
Cross Roller Bearing Slides
Slides RE-RCE
Powered by
CAD模型選擇
{cleveland_lineartechnik/cross_roller_bearing_slides/slides_re_rce/re_slide_guide_asmtab.prj},{NB=RE,N-12-150-305-100-P-15*2/15*4-NR-0-0-0-0-PS(0)},{TYPE=RE},{TYP=Cross-roller bearing slide guide},{AF=E},{GR=12},{A=150},{A1=205},{B=305},{C=100},{POS=0},{SP=P},{MA=NR},{FB=0},{BIT=0},{BAT=0},{SZ=0},{MOUNT=N},{RS=PS},{D=50},{D1=100},{D3=25},{D2=24},{B1=203},{B2=150},{D8=100},{D4=0},{D9=150},{D5=50},{D10=125},{D6=25},{E=16},{E1=16},{F=19.0},{PS=15*2/15*4},{BS=20*4},{G=13.2},{LC=3200},{MX=270.0},{MY=157.0},{MZ=186.0},{EU=1},{PPATH=assemblies/re_slide_guide_asmtpl.prj}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
HELP_VARIABLE
TYP
Slides type
Cross-roller bearing slide guide
AF
Execution
for attaching motors
GR
Size
12
12
A
Carriage width
150
150
A1
205
205
mm
B
Length of the outer part
305
305
mm
C
Hub
100
100
mm
POS
Sled position
mm
Enter value for POS
Sled position
mm
cm
inch
ft
確定
SP
Spindle type
Planetary roller screw Ø x pitch
Ballscrew Ø x pitch
Planetary roller screw Ø x pitch
Ballscrew Ø x pitch
ST
Spindle slope
15*2/15*4
15*2/15*4
MA
Mounting Style
Standard mounting on the right
Standard mounting on the left
U-Fitting right
U-Fitting left
Standard mounting on the right
Standard mounting on the left
U-Fitting right
U-Fitting left
FB
Bellow
Without bellows cover
With standard bellows cover
Without bellows cover
With standard bellows cover
BIT
Hole pattern inner part
Ohne
Ohne
BAT
Hole pattern outer part
Ohne
Ohne
SZ
Sonder
Without
Standard accessories according to catalog for direct attachment to the slide guide
Special accessories, design changes compared to the standard version
Without
Standard accessories according to catalog for direct attachment to the slide guide
Special accessories, design changes compared to the standard version
MOUNT
Mounting
Normal mounting
Inverse mounting
Normal mounting
Inverse mounting
D
50
50
mm
D1
100
100
mm
D2
D2=1
24
24
mm
B1
Length of the inner part
203
203
mm
B2
150
150
mm
E
16
16
mm
F
19.0
19.0
mm
G
Weight
13.2
13.2
kg
LC
Load capacity
3200
3200
N
MX
Torque
270.0
270.0
Nm
MY
Torque
157.0
157.0
Nm
MZ
Torque
186.0
186.0
Nm
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求
Previews
3D
尺寸