04330C10
C Matic
Category Fittings
Function Fittings
MV Line - Function Fittings
flow_controls
Powered by
CAD模型選擇
{cmatic/typology/function_fittings/mv_line_function_fittings/flow_controls/mv43_plug-in_flow_control.prj},{NB=04330C10},{SHA256=x+TcMrkRXoTDDbZKVlBUN7kgK8tAOLtlDWNrNCgnAmE=},{INAME=04330c10},{NAME=04330c10},{NNCUSTOM=MV43},{NTCUSTOM=Plug-in flow control},{NBCUSTOM=04330C10},{LINACUSTOM=04330C10},{STEPFILE=04330C10},{PNGFILE=MV43},{DWGFILE=MV43},{CODE=04330C10},{TYPE=MV43 04 04},{MAT=Brass Nickel Plated},{TUBO=4},{D1=4},{D2=9.7},{D2IN=.382},{L1=16},{L1IN=.630},{L2=29.5},{L2IN=1.161},{L3MAX=57.5},{L3MAXIN=2.264},{L4=17.0},{L4IN=.669},{G=12},{GOZ=.423},{FLOW=OUT},{WT=-20 ÷ 70},{WTF=-4 ÷ 158},{WP=0 ÷ 10},{WPP=145},{CONF=RoHS},{AF=Pneumatic installations fed with filtered, lubricated air}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
HELP_VARIABLE
CODE
Code
04330C10
04330C10
TYPE
Type
MV43 04 04
MV43 04 04
MAT
Material
Brass Nickel Plated
TUBO
Øe Tube
4
4
mm
D1
4
4
mm
D2
9.7
9.7
mm
D2IN
.382
.382
in
L1
16
16
mm
L1IN
.630
.630
in
L2
29.5
29.5
mm
L2IN
1.161
1.161
in
L3MAX
57.5
57.5
mm
L3MAXIN
2.264
2.264
in
L4
17.0
17.0
mm
L4IN
.669
.669
in
G
12
12
g
GOZ
.423
.423
oz
FLOW
OUT
OUT
Flow control
WT
Working Temperature
-20 ÷ 70
°C
WTF
Working Temperature
-4 ÷ 158
°F
WP
Working Pressure
0 ÷ 10
bar
WPP
Working Pressure (max)
145
psi
CONF
Conformity
RoHS
AF
Application fields
Pneumatic installations fed with filtered, lubricated air
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求
Previews
3D
尺寸