AD020052
C Matic
Category Fittings
Push-in Fittings
AD Line - Push-in Fittings for Critical Applications
Powered by
CAD模型選擇
{cmatic/typology/push_in_fittings/ad_line_push-in_fittings_for_critical_applications/ad1220-20parallel20straight2c20male.prj},{NB=AD020052},{SHA256=1K1AD1jtl+n4M6x2rxA45A/cg9zUadsjky4JpofhYtg=},{INAME=ad020052},{NAME=ad020052},{NNCUSTOM=AD12},{NTCUSTOM=Parallel Straight, male},{NBCUSTOM=AD020052},{LINACUSTOM=AD020052},{STEPFILE=AD020052},{PNGFILE=AD12},{DWGFILE=AD12},{CODE=AD020052},{TYPE=AD12 10 14},{MAT=Brass Nickel Plated},{DTUBO=10},{D1=1/4},{D2=17.5},{D2IN=.689},{D3=15.9},{D3IN=.626},{L1=6.5},{L1IN=.256},{L2=27.5},{L2IN=1.083},{CH1=16},{CH2=8},{G=-},{GOZ=-},{WT=-20 ÷ 80},{WTF=-4 ÷ 176},{WP=20},{WPP=290},{TV=-99},{TVH=29\"},{CONF1=RoHS},{AF=Pneumatic Equipments for welding, painting, marble and wood processings}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
HELP_VARIABLE
CODE
Code
AD020052
AD020052
TYPE
Type
AD12 10 14
AD12 10 14
MAT
Material
Brass Nickel Plated
DTUBO
Øe Tube
10
10
mm
D1
1/4
1/4
D2
17.5
17.5
mm
D2IN
.689
.689
in
D3
15.9
15.9
mm
D3IN
.626
.626
in
L1
6.5
6.5
mm
L1IN
.256
.256
in
L2
27.5
27.5
mm
L2IN
1.083
1.083
in
CH1
16
16
mm
CH2
8
8
mm
G
-
-
g
GOZ
-
-
oz
WT
Working Temperature
-20 ÷ 80
°C
WTF
Working Temperature
-4 ÷ 176
°F
WP
Working Pressure (max)
20
bar
WPP
Working Pressure (max)
290
psi
TV
Vacuum
-99
kPA
TVH
Vacuum
29"
Hg
CONF1
Conformity
RoHS
AF
Application fields
Pneumatic Equipments for welding, painting, marble and wood processings
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求
Previews
3D
尺寸