AP110041
C Matic
Category Fittings
Push-in Fittings
AP Line - Mix Push-in Fittings
Powered by
CAD模型選擇
{cmatic/typology/push_in_fittings/ap_line_mix_push-in_fittings/ap2120-20swivelling20tee20fitting2c20parallel.prj},{NB=AP110041},{SHA256=fBzSFvNbQeEQX8F/SVzJ22qILLJaQPG4zj9rTT+yEQU=},{INAME=ap110041},{NAME=ap110041},{NNCUSTOM=AP21},{NTCUSTOM=Lateral swivelling Tee fitting, parallel},{NBCUSTOM=AP110041},{LINACUSTOM=AP110041},{STEPFILE=AP110041},{PNGFILE=AP21},{DWGFILE=AP21},{CODE=AP110041},{TYPE=AP21 08 18},{MAT=Brass Nickel Plated},{DTUBO=8},{D1=G1/8},{D2=14.0},{D2IN=.551},{D3=14.5},{D3IN=.571},{L1=5.0},{L1IN=.197},{L2=18.0},{L2IN=.709},{L3=46},{L3IN=1.811},{CH=13},{G=26.9},{GOZ=.949},{WT=-20 ÷ 80},{WTF=-4 ÷ 176},{WP=20},{WPP=290},{TV=-99},{TVH=29\"},{CONF1=Silicone Free},{CONF2=RoHS},{AF=Pneumatic circuits}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
HELP_VARIABLE
CODE
Code
AP110041
AP110041
TYPE
Type
AP21 08 18
AP21 08 18
MAT
Material
Brass Nickel Plated
DTUBO
Øe Tube
8
8
mm
D1
G1/8
G1/8
D2
14.0
14.0
mm
D2IN
.551
.551
in
D3
14.5
14.5
mm
D3IN
.571
.571
in
L1
5.0
5.0
mm
L1IN
.197
.197
in
L2
18.0
18.0
mm
L2IN
.709
.709
in
L3
46
46
mm
L3IN
1.811
1.811
in
CH
13
13
mm
G
26.9
26.9
g
GOZ
.949
.949
oz
WT
Working Temperature
-20 ÷ 80
°C
WTF
Working Temperature
-4 ÷ 176
°F
WP
Working Pressure (max)
20
bar
WPP
Working Pressure (max)
290
psi
TV
Vacuum
-99
kPA
TVH
Vacuum
29"
Hg
CONF1
Conformity
Silicone Free
CONF2
Conformity
RoHS
AF
Application fields
Pneumatic circuits
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求
Previews
3D
尺寸