PLCD130M8
CPC – Colder Products
Single Line
1/4" Nominal Flow
PLC Series
Coupling Bodies - Acetal
Powered by
CAD模型選擇
{colder/single_line/1_4_nom_flow/plc_series/bodies/plc13004_asmtab.prj},{NB=PLCD130M8},{PN=PLCD130M8},{ODM=8.0},{IDM=6.0},{N=2.000},{DMAJ=0.6875},{DMAJ1=0.5000},{DMIN=0.4506},{BZE=0.2362},{NG=0.3819},{L2=0.140},{L3=0.816},{L4=0.062},{L5=0.038},{L6=0.150},{L7=0.060},{D1=0.720},{D2=0.545},{D3=0.567},{D4=0.520},{D5=0.438},{D6=0.090},{D7=0.180},{R1=0.030},{H1=0.745},{W=0.748},{D8=0.390},{H2=0.436},{H3=0.420},{R2=0.120},{H4=0.300},{R3=0.087},{L8=0.230},{H5=0.399},{R4=0.094},{A1=0.810},{D9=0.428},{D10=0.276},{D11=0.215},{T1=0.080},{L9=0.440},{L10=0.100},{T2=0.050},{R5=0.385},{A2=0.100},{A3=0.650},{A4=0.400},{A5=0.250},{A6=0.234},{A7=0.266},{D12=0.625},{D13=0.420},{CP=0.600},{NPCON=2.000},{LL3=0.907},{X=1.273},{Y=0.645},{RR1=1.000},{RR2=0.190},{B1=0.667},{B2=0.129}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
HELP_VARIABLE
PN
Part No.
PLCD130M8
PLCD130M8
VNVIS
Valved/Non-Valved
Shutoff
Shutoff
OD
Tubing Size OD
-
-
Inch
ODM
Tubing Size OD
8.0
8.0
mm
ID
Tubing Size ID
-
-
Inch
IDM
Tubing Size ID
6.0
6.0
mm
CCOLUMN
Product Number
PLCD130M8
PLCD130M8
DCOLUMN
Product Name
8mm PTF Valved In-Line Coupling Body
8mm PTF Valved In-Line Coupling Body
FCOLUMN
CPC Series
PLC
PLC
GCOLUMN
CPC Bag Quantity
25
25
LCOLUMN
CPC Category
General Purpose
General Purpose
SCOLUMN
CPC Seal Options ID
BUNA-N
BUNA-N
TCOLUMN
CPC Valve Spring ID
Stainless Steel
Stainless Steel
VCOLUMN
CPC Low
-40°F
-40°F
WCOLUMN
CPC Low
-40°C
-40°C
XCOLUMN
CPC High
180°F
180°F
YCOLUMN
CPC High
82°C
82°C
AECOLUMN
CPC Sterilization Method ID
AFCOLUMN
CPC Spillage
ANCOLUMN
CPC Pressure Range
Vacuum to 120 psi, 8.3 bar
Vacuum to 120 psi, 8.3 bar
AYCOLUMN
REACH
Compliant
Compliant
AZCOLUMN
RoHS
Compliant
Compliant
BACOLUMN
Natural White Acetal
Natural White Acetal
BBCOLUMN
Natural White Acetal
Natural White Acetal
BCCOLUMN
Stainless Steel
Stainless Steel
BDCOLUMN
Stainless Steel
Stainless Steel
BECOLUMN
Barrel Nickel plated brass PTF nut
Barrel Nickel plated brass PTF nut
MCOLUMN
Material Type
NCOLUMN
Material Finish
NOTE
Note
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求
Previews
3D
尺寸