PLC16005
CPC – Colder Products
Single Line
1/4" Nominal Flow
PLC Series
Coupling Bodies - Acetal
Powered by
CAD模型選擇
{colder/single_line/1_4_nom_flow/plc_series/bodies/plc16004_asmtab.prj},{NB=PLC16005},{PN=PLC16005},{ODM=8.0},{IDM=7.9},{N=2.000},{DMAJ=0.6875},{DMAJ1=0.5000},{DMIN=0.4506},{BZE=0.2362},{NG=0.3819},{L1=0.500},{L2=0.120},{L3=0.120},{L4=0.062},{L5=0.038},{L6=0.150},{L7=0.060},{D1=0.750},{D2=0.600},{D3=0.567},{D4=0.520},{D5=0.438},{D6=0.090},{D7=0.240},{R1=0.030},{H1=0.745},{W=0.748},{D8=0.375},{H2=0.436},{H3=0.420},{R2=0.120},{H4=0.300},{R3=0.087},{L8=0.230},{H5=0.400},{R4=0.094},{A1=0.810},{D9=0.428},{D10=0.276},{D11=0.215},{T1=0.080},{L9=0.450},{L10=0.100},{T2=0.050},{R5=0.385},{A2=0.100},{A3=0.650},{A4=0.150},{A5=0.000},{A6=0.304},{A7=0.240},{D12=0.625},{D13=0.420},{CP=0.600},{NPCON=2.000},{BPN=16005},{VNVIS=Straight Thru},{OD=-},{ID=5/16},{THR=1/4\" BSPT}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
HELP_VARIABLE
PN
Part No.
PLC16005
PLC16005
VNVIS
Valved/Non-Valved
Straight Thru
Straight Thru
ID
Tubing Size ID
5/16
5/16
Inch
IDM
Tubing Size ID
7.9
7.9
mm
CCOLUMN
Product Number
DCOLUMN
Product Name
FCOLUMN
CPC Series
GCOLUMN
CPC Bag Quantity
LCOLUMN
CPC Category
SCOLUMN
CPC Seal Options ID
TCOLUMN
CPC Valve Spring ID
VCOLUMN
CPC Low
WCOLUMN
CPC Low
XCOLUMN
CPC High
YCOLUMN
CPC High
AECOLUMN
CPC Sterilization Method ID
AFCOLUMN
CPC Spillage
ANCOLUMN
CPC Pressure Range
AYCOLUMN
REACH
AZCOLUMN
RoHS
BACOLUMN
BBCOLUMN
BCCOLUMN
BDCOLUMN
BECOLUMN
MCOLUMN
Material Type
NCOLUMN
Material Finish
NOTE
Note
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求
Previews
3D
尺寸