您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
PLCD23004
CPC – Colder Products
Single Line
1/4" Nominal Flow
PLC Series
Coupling Inserts - Acetal
Powered by
CAD模型選擇
{colder/single_line/1_4_nom_flow/plc_series/inserts/plc23004.prj},{NB=PLCD23004},{ODM=6.4},{IDM=6.4},{DMAJ=0.6875},{DMAJ1=0.3750},{DMIN=0.4774},{BZE=0.2287},{NG=0.4018},{N=1.000},{L2=0.060},{L3=0.080},{L4=0.434},{L5=0.050},{L7=0.105},{D1=0.436},{D2=0.400},{D3=0.350},{D4=0.250},{D5=0.187},{D6=0.625},{R1=0.040},{R2=0.035},{W=0.625},{A1=0.560},{LL1=0.130},{DD1=0.281},{DD2=0.218},{A2=0.100},{A3=0.650},{A4=0.150},{A5=0.200},{A6=0.240},{D7=0.625},{D8=0.310},{CP=0.450},{NPCON=2.000},{T1=0.050},{X=1.015},{Y=1.010},{Y1=0.360},{R3=0.160},{R4=0.315},{R5=0.300},{H1=0.200},{PN=PLCD23004},{BPN=23004},{VNVIS=Shutoff},{OD=1/4},{ID=1/4},{THR=1/4\" NPT},{NCON=100800},{CCOLUMN=PLCD23004},{DCOLUMN=1/4\" Hose Barb Valved Elbow Coupling Insert},{FCOLUMN=PLC},{GCOLUMN=25}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
HELP_VARIABLE
PN
Part No.
PLCD23004
PLCD23004
VNVIS
Valved/Non-Valved
Shutoff
Shutoff
ID
Tubing Size ID
1/4
1/4
Inch
IDM
Tubing Size ID
6.4
6.4
mm
CCOLUMN
Product Number
PLCD23004
PLCD23004
DCOLUMN
Product Name
1/4" Hose Barb Valved Elbow Coupling Insert
1/4" Hose Barb Valved Elbow Coupling Insert
FCOLUMN
CPC Series
PLC
PLC
GCOLUMN
CPC Bag Quantity
25
25
LCOLUMN
CPC Category
General Purpose
General Purpose
SCOLUMN
CPC Seal Options ID
BUNA-N
BUNA-N
TCOLUMN
CPC Valve Spring ID
Stainless Steel
Stainless Steel
VCOLUMN
CPC Low
-40°F
-40°F
WCOLUMN
CPC Low
-40°C
-40°C
XCOLUMN
CPC High
180°F
180°F
YCOLUMN
CPC High
82°C
82°C
AECOLUMN
CPC Sterilization Method ID
AFCOLUMN
CPC Spillage
ANCOLUMN
CPC Pressure Range
Vacuum to 120 psi, 8.3 bar
Vacuum to 120 psi, 8.3 bar
AYCOLUMN
REACH
Compliant
Compliant
AZCOLUMN
RoHS
Compliant
Compliant
BACOLUMN
Natural White Acetal
Natural White Acetal
BBCOLUMN
Natural White Acetal
Natural White Acetal
BCCOLUMN
BDCOLUMN
BECOLUMN
MCOLUMN
Material Type
NCOLUMN
Material Finish
NOTE
Note
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求
Previews
3D
尺寸