您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
LQ2D2204LRED
CPC – Colder Products
Single Line
3/8" Nominal Flow
LQ2 Series
Coupling Inserts
Powered by
CAD模型選擇
{colder/single_line/3_8_nom_flow/lq2_series/inserts/lq2d2204l.prj},{NB=LQ2D2204LRED},{ID=0.250},{R=1.000},{G=0.000},{B=0.000},{D1=0.255},{D2=0.55500},{D3=0.56250},{D4=0.35000},{L1=1.210},{L2=0.330},{L3=0.074},{L4=0.03800},{LL1=0.75000},{LL2=0.15000},{LL3=0.25000},{LL4=0.30000},{LL5=0.03000},{LL6=0.09000},{LL7=0.10000},{DD1=0.34500},{DD2=0.33000},{DD3=0.25000},{DD4=0.24000},{DD5=0.15000},{R1=0.20000},{R2=0.06000},{X1=0.48666},{X2=0.70135},{X3=0.80803},{X4=0.93210},{A1=0.05500},{A2=0.13500},{A3=0.51600},{A4=0.05500},{A5=0.13000},{D5=0.37200},{D6=0.27000},{L5=0.47000},{NO=1.00000},{L6=0.56800},{L7=0.20000},{L8=0.06250},{D7=0.26000},{D8=0.35500},{D9=0.13500},{D10=0.14000},{PN=LQ2D2204LRED},{TT=Hose Barb},{TLC=Red},{CCOLUMN=LQ2D2204LRED}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
HELP_VARIABLE
PN
Part No.
LQ2D2204LRED
LQ2D2204LRED
CCOLUMN
Product Number
LQ2D2204LRED
LQ2D2204LRED
DCOLUMN
Product Name
1/4" Locking Hose Barb Valved In-Line Liquid Cooling Coupling Body, Warm Red
1/4" Locking Hose Barb Valved In-Line Liquid Cooling Coupling Body, Warm Red
FCOLUMN
CPC Series
LQ
GCOLUMN
CPC Bag Quantity
10
LCOLUMN
CPC Category
General Purpose
SCOLUMN
CPC Seal Options ID
EPDM
TCOLUMN
CPC Valve Spring ID
Stainless Steel
VCOLUMN
CPC Low
0°F
WCOLUMN
CPC Low
-17°C
XCOLUMN
CPC High
to 240°F
YCOLUMN
CPC High
to 115°C
AFCOLUMN
CPC Spillage
<br> ≤0.015 cc per disconnect at 0 psi and<br> ≤0.063 cc per disconnect rated at 200 psi;<br> ≤0.063 cc per connect
ANCOLUMN
CPC Pressure Range
Vacuum to 200 psi, 13.8 bar
AYCOLUMN
REACH
Compliant
AZCOLUMN
RoHS
Compliant
BACOLUMN
Main Components
Chrome Plated Brass
BBCOLUMN
Valve
Red Colored Polysulfone
Red Colored Polysulfone
BECOLUMN
Other
Black LDPE Protective Cap, Red Colored Polysulfone Indicator Band and Stainless Steel Retaining Ring
Black LDPE Protective Cap, Red Colored Polysulfone Indicator Band and Stainless Steel Retaining Ring
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求
Previews
3D
尺寸