LQ4SD46006
CPC – Colder Products
Single Line
3/8" Nominal Flow
LQ4S Series
Coupling Inserts
Powered by
CAD模型選擇
{colder/single_line/3_8_nom_flow/lq4s_series/inserts/lq4sd46006.prj},{NB=LQ4SD46006},{PN=LQ4SD46006},{W=0.688},{NO=1.000},{D1=0.375},{DD1=0.000},{R3=0.000},{L1=0.000},{DMAJ=0.000},{LL1=0.000},{LL2=0.000},{ID=1/4},{TT=Locking Hose Barb},{TLC=Chrome},{PNX=-},{CCOLUMN=LQ4SD46006},{DCOLUMN=Everis 3/8\" Thread SAE-6 Valved In-Line Liquid Cooling Coupling Insert},{FCOLUMN=LQ4S},{GCOLUMN=-},{LCOLUMN=LIQUID COOLING},{SCOLUMN=EPDM},{TCOLUMN=Stainless Steel},{VCOLUMN=0°F},{WCOLUMN=-17°C},{XCOLUMN=240°F},{YCOLUMN=115°C},{AECOLUMN= },{AFCOLUMN=<br> <0.025 cc per disconnect rated at 0 psi<br> <0.055 cc per disconnect rated at 120 psi<br>Inclusion <0.025 cc per connect},{ANCOLUMN=Vacuum to 120 psi, 8.3 bar},{AYCOLUMN=REACH},{AZCOLUMN=RoHS}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
HELP_VARIABLE
PN
Part No.
LQ4SD46006
LQ4SD46006
CCOLUMN
Product Number
LQ4SD46006
LQ4SD46006
DCOLUMN
Product Name
Everis 3/8" Thread SAE-6 Valved In-Line Liquid Cooling Coupling Insert
Everis 3/8" Thread SAE-6 Valved In-Line Liquid Cooling Coupling Insert
FCOLUMN
CPC Series
LQ4S
ANCOLUMN
CPC Pressure Range
Vacuum to 120 psi, 8.3 bar
AYCOLUMN
REACH
REACH
AZCOLUMN
RoHS
RoHS
BACOLUMN
Main Components
Polyphenylsulfone (PPSU)
BBCOLUMN
Valve
PPSU
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求
Previews
3D
尺寸