LQ8D30012
CPC – Colder Products
Single Line
3/8" Nominal Flow
LQ8 Series
Bodies
Powered by
CAD模型選擇
{colder/single_line/3_8_nom_flow/lq8_series/bodies/lq8d30012_asmtab.prj},{NB=LQ8D30012},{PN=LQ8D30012},{R=0.000},{G=0.000},{B=1.000},{ID=3/8\"},{TT=Hose Barb},{TLC=Blue},{COLPN=BLU},{CCOLUMN=LQ8D30012},{DCOLUMN=SAE-12 Valved In-Line Body LQ8},{FCOLUMN=LQ8},{GCOLUMN=10},{LCOLUMN=Liquid Cooling},{SCOLUMN=EPDM},{TCOLUMN=Stainless Steel},{VCOLUMN=0°F},{WCOLUMN=-17°C},{XCOLUMN=240°F},{YCOLUMN=115°C},{AECOLUMN= },{AFCOLUMN=<br>< 0.033 cc per disconnect at 0 psi<br>< 0.042 cc per disconnect at 30 psi},{ANCOLUMN=Vacuum to 120 psi, 8.3 bar},{AYCOLUMN=Compliant},{AZCOLUMN=Compliant},{BACOLUMN=Brass},{BBCOLUMN=Polyphenylsulfone},{BCCOLUMN=Blue Polysulfone},{BDCOLUMN=Stainless Steel},{BECOLUMN=Blue Polysulfone Indicator Band},{MCOLUMN= },{NCOLUMN= }
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
HELP_VARIABLE
PN
Part No.
LQ8D30012
LQ8D30012
CCOLUMN
Product Number
LQ8D30012
LQ8D30012
DCOLUMN
Product Name
SAE-12 Valved In-Line Body LQ8
SAE-12 Valved In-Line Body LQ8
FCOLUMN
CPC Series
LQ8
GCOLUMN
CPC Bag Quantity
10
LCOLUMN
CPC Category
Liquid Cooling
SCOLUMN
CPC Seal Options ID
EPDM
TCOLUMN
CPC Valve Spring ID
Stainless Steel
VCOLUMN
CPC Low
0°F
WCOLUMN
CPC Low
-17°C
XCOLUMN
CPC High
240°F
YCOLUMN
CPC High
115°C
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求
Previews
3D
尺寸