您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
LQ8D22010L
CPC – Colder Products
Single Line
3/8" Nominal Flow
LQ8 Series
Inserts
Powered by
CAD模型選擇
{colder/single_line/3_8_nom_flow/lq8_series/inserts/lq8d22010l.prj},{NB=LQ8D22010L},{PN=LQ8D22010L},{CCOLUMN=LQ8D22010L},{DCOLUMN=5/8\" Locking Hose Barb Valved In-Line Insert LQ8 },{FCOLUMN=LQ8},{GCOLUMN=5},{LCOLUMN=Liquid Cooling},{SCOLUMN=EPDM},{TCOLUMN=Stainless Steel},{VCOLUMN=0°F},{WCOLUMN=-17°C},{XCOLUMN=240°F},{YCOLUMN=115°C},{AFCOLUMN=<br> <0.033 cc per disconnect at 0 psi<br> 0.042 cc per disconnect at 30 psi},{ANCOLUMN=Vacuum to 120 psi, 8.3 bar},{AYCOLUMN=Compliance},{AZCOLUMN=Compliance},{BACOLUMN=Brass},{BBCOLUMN=Polyphenylsulfone},{L1=2.310},{L2=0.580},{L3=1.140},{L4=0.217},{D1=1.300},{D2=0.815},{D3=0.943},{W=1.250},{R=0.650},{LL=1.520},{A1=0.240},{B1=0.722},{A2=0.442},{B2=0.630},{T1=0.032},{D4=0.500}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
HELP_VARIABLE
PN
Part No.
LQ8D22010L
CCOLUMN
Product Number
LQ8D22010L
DCOLUMN
Product Name
5/8" Locking Hose Barb Valved In-Line Insert LQ8
FCOLUMN
CPC Series
LQ8
GCOLUMN
CPC Bag Quantity
5
LCOLUMN
CPC Category
Liquid Cooling
SCOLUMN
CPC Seal Options ID
EPDM
TCOLUMN
CPC Valve Spring ID
Stainless Steel
VCOLUMN
CPC Low F
0°F
WCOLUMN
CPC Low C
-17°C
XCOLUMN
CPC High F
240°F
YCOLUMN
CPC High C
115°C
D4
0.500
Inch
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求
Previews
3D
尺寸