您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
MPXK32003
CPC – Colder Products
Single Line
3/8" Nominal Flow
MPX Series
Sealing Cups & Plugs - Polycarbonate
Powered by
CAD模型選擇
{colder/single_line/3_8_nom_flow/mpx_series/accessories/mpxk32003_asmtab.prj},{NB=MPXK32003},{IDM=12.7},{L1=1.065},{L2=0.445},{H1=1.060},{R1=0.050},{D1=0.800},{R2=0.550},{R3=0.500},{R4=0.150},{L3=0.380},{H2=0.185},{L4=0.745},{H3=0.579},{T1=0.093},{T2=0.045},{L5=0.500},{H4=0.435},{T3=0.132},{H5=0.797},{A1=0.605},{A2=0.410},{DD1=0.610},{DD2=0.560},{D3=0.880},{D4=0.820},{D5=0.735},{DD=0.500},{L6=0.060},{L7=0.075},{L8=0.950},{B1=0.720},{B2=0.140},{B3=0.040},{B4=0.551},{C1=0.840},{C2=1.010},{C3=0.136},{C4=0.900},{X=0.27470},{Y=0.58910},{R=0.200},{X1=1.353},{Y1=0.710},{D=0.820},{X2=1.620},{X3=0.320},{RR=0.050},{PN=MPXK32003},{ID=1/2},{PPATH=mpxk32003_asmtpl.prj},{CCOLUMN=MPXK32003},{DCOLUMN=MPX Coupling Cap, Locking},{FCOLUMN=MPX},{GCOLUMN=250}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
HELP_VARIABLE
PN
Part No.
MPXK32003
CCOLUMN
Product Number
MPXK32003
DCOLUMN
Product Name
MPX Coupling Cap, Locking
FCOLUMN
CPC Series
MPX
GCOLUMN
CPC Bag Quantity
250
LCOLUMN
CPC Category
Medical-Grade, Bioprocessing
SCOLUMN
CPC Seal Options ID
TCOLUMN
CPC Valve Spring ID
VCOLUMN
CPC Low
-40°F
WCOLUMN
CPC Low
-40°C
XCOLUMN
CPC High
250°F
YCOLUMN
CPC High
121°C
AECOLUMN
CPC Sterilization Method ID
Gamma, autoclave
AFCOLUMN
CPC Spillage
ANCOLUMN
CPC Pressure Range
Up to 60 psi, 4.1 bar
AYCOLUMN
REACH
AZCOLUMN
RoHS
BACOLUMN
Purple tint polycarbonate
BBCOLUMN
BCCOLUMN
White polycarbonate
BDCOLUMN
BECOLUMN
PVDF Locking sleeve
MCOLUMN
Material Type
NCOLUMN
Material Finish
NOTE
Note
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求
Previews
3D
尺寸