16124 PBRTC
Eaton B-Line
Electrical Enclosures & Wireway
Type 3/3R Enclosures
Powered by
CAD模型選擇
{cooperbline/el_enclosure/type_3_3r/type3r_ttc_en_asmtab.prj},{NB=16124PBRTC},{A=16.00},{AMM=406},{B=12.00},{BALG=12},{C=4.00},{TYPE=PB},{BBA=13},{BBAMM=330},{LOD=},{PPATH=parts/type3r_ttc_asmtpl.prj}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
HELP_VARIABLE
PN
Part No.
16124 PBRTC
16124 PBRTC
A
A - Height
16.00
16.00
Inch
AMM
A - Height
406
406
mm
B
B - Width
12.00
12.00
Inch
BMM
B - Width
305
305
mm
C
C - Depth
4.00
4.00
Inch
CMM
C - Depth
102
102
mm
G
Gauge
18
18
Inch
TYPE
Type
With Plywood Back Board
With Plywood Back Board
CS
Cabinet Size - A x B x C
16.00x12.00x4.00
16.00x12.00x4.00
Inch
CSMM
Cabinet Size - A x B x C
406x305x102
406x305x102
mm
WPS
Wood Panel Size - Height x Width
13.00x9.00
13.00x9.00
Inch
WPSMM
Wood Panel Size - Height x Width
330x229
330x229
mm
LOD
Level of Detail
High Level of Details
Low Level of Details
High Level of Details
Low Level of Details
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求
Previews
3D
尺寸