B3122-6 PLN
Eaton B-Line
Pipe Hangers
Pipe Rollers & Roller Supports
Powered by
CAD模型選擇
{cooperbline/pipe_hangers/pipe_r_a_s/b3122_asmtab.prj},{NB=B3122-6_PLN},{PS=6.00000000},{PSMM=150},{PS1=6},{FINISH=Plain},{RSA=3/4\"-10},{B=11.87500000},{BMM=301.6},{C=9.56250000},{CMM=242.9},{D=6.87500000},{DMM=174.6},{E=3.93750000},{EMM=100.0},{F=1.00000000},{FMM=25.4},{DL=1070},{DLKN=4.76},{AWT=504},{AWTKG=228.6},{LOD=},{Z=4},{PPATH=parts/b3122_asmtpl.prj}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
HELP_VARIABLE
PN
Part No.
B3122-6 PLN
B3122-6 PLN
PS
Pipe Size
6
6
Inch
PSMM
Pipe Size
150
150
mm
FINISH
Finish
Plain
RSA
Rod Size A
3/4"-10
3/4"-10
B
11 7/8
11 7/8
Inch
BMM
B
301.6
301.6
mm
C
9 9/16
9 9/16
Inch
CMM
C
242.9
242.9
mm
D
6 7/8
6 7/8
Inch
DMM
D
174.6
174.6
mm
E
3 15/16
3 15/16
Inch
EMM
E
100.0
100.0
mm
F
1
1
Inch
FMM
F
25.4
25.4
mm
DL
Design Load
1070
1070
lbs
DLKN
Design Load
4.76
4.76
kN
AWT
Approx. Wt./100
504
504
lbs
AWTKG
Approx. Wt./100
228.6
228.6
kg
LOD
Level of Detail
High Level of Detail
Low Level of Detail
High Level of Detail
Low Level of Detail
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求
Previews
3D
尺寸