Female Hinge (MP2) CRF80A(00S)
CY.PAG
Pneumatic Cylinders
Accessories
ISO15552 accessories
Powered by
CAD模型選擇
{cypag/pneumatic_cylinders/accessories/iso15552_accessories/female_hinge_mp2_asmtab.prj},{NB=Female Hinge (MP2) CRF80A(00S)},{MAT=Die casted aluminium body steel and PTFE bush},{MATVER=1},{SUPPC=00},{PCG=S},{DI=80},{TG=72.0},{CB=50},{UB=90},{CD=16},{FL=36},{L=22},{D=45},{L1=5},{L1X=5},{L4=10.0},{S=M10X25},{NDM=10},{SL=25},{MR=16},{E=95},{CODEX=CRF80A},{DK=16.000},{P=1.500},{PPATH=../iso15552_accessories/female_hinge_mp2_asmtpl.prj}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
HELP_VARIABLE
CODE
Code
CRF80A00S
CRF80A00S
MAT
Material
Die casted aluminium body steel and PTFE bush
SUPPC
Supply conditions
00 - Without screws
01 - With screws
02 - With pin and screws
00 - Without screws
01 - With screws
02 - With pin and screws
PCG
Packaging
s - single packaging
m - unified by components packaging
s - single packaging
m - unified by components packaging
DI
Ø
80
80
mm
TG
72.0
72.0
mm
CB
50
50
mm
UB
90
90
mm
CD
ØCD
16
16
mm
FL
36
36
mm
L
22
22
mm
D
ØD
45
45
mm
L1
5
5
mm
L4
10.0
10.0
mm
S
M10X25
M10X25
MR
16
16
mm
E
95
95
mm
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求
Previews
3D
尺寸