Square Joint With Spherical Head DIN 648 K ARS50S(00S)
CY.PAG
Pneumatic Cylinders
Accessories
ISO15552 accessories
Powered by
CAD模型選擇
{cypag/pneumatic_cylinders/accessories/iso15552_accessories/square_joint_with_sph_head_din_648_k_asmtab.prj},{NB=Square Joint With Spherical Head DIN 648 K ARS50S(00S)},{CODEX=ARS50S},{MAT=Painted steel},{SUPPC=00},{PCG=S},{DI=50},{HB=9.0},{RA=30},{UR=45},{GL=33},{BT=12},{PH=45},{TE=50},{UL=65},{BR=20},{EP=15.0},{CK=16},{LB=10.5},{D=30},{LD=5},{EA=13.5},{EX=21},{CKX=19.268},{URX1=4.500},{URX2=4.452},{RX1=7.500},{RX2=7.500},{TEX1=35.000},{RAX1=15.000},{PPATH=../iso15552_accessories/square_joint_with_sph_head_din_648_k_asmtpl.prj}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
HELP_VARIABLE
CODE
Code
ARS50S00S
ARS50S00S
MAT
Material
Painted steel
PCG
Packaging
s - single packaging
m - unified by components packaging
s - single packaging
m - unified by components packaging
DI
Ø
50
50
mm
HB
ØHB
9.0
9.0
mm
RA
30
30
mm
UR
45
45
mm
GL
33
33
mm
BT
12
12
mm
PH
45
45
mm
TE
50
50
mm
UL
65
65
mm
BR
20
20
mm
EP
15.0
15.0
mm
CK
16
16
mm
LB
10.5
10.5
mm
D
ØD
30
30
mm
LD
5
5
mm
EA
13.5
13.5
mm
EX
21
21
mm
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求
Previews
3D
尺寸