Steel Female Hinge (MP2) CRF63S(00S)
CY.PAG
Pneumatic Cylinders
Accessories
ISO15552 accessories
Powered by
CAD模型選擇
{cypag/pneumatic_cylinders/accessories/iso15552_accessories/steel_female_hinge_mp2_asmtab.prj},{NB=Steel Female Hinge (MP2) CRF63S(00S)},{MAT=Painted steel},{SUPPC=00},{PCG=S},{DI=63},{TG=56.5},{CB=40},{UB=70},{CD=16},{FL=32},{L=22},{D=45},{L1=5},{L1X=5},{L4=6.5},{S=M8X20},{NDM=8},{SL=20},{MR=15},{E=75},{CODEX=CRF63S},{DK=13.000},{P=1.250},{PPATH=../iso15552_accessories/steel_female_hinge_mp2_asmtpl.prj}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
HELP_VARIABLE
CODE
Code
CRF63S00S
CRF63S00S
MAT
Material
Painted steel
SUPPC
Supply conditions
00 - Without screws
01 - With screws
02 - With pin and screws
00 - Without screws
01 - With screws
02 - With pin and screws
PCG
Packaging
s - single packaging
m - unified by components packaging
s - single packaging
m - unified by components packaging
DI
Ø
63
63
mm
TG
56.5
56.5
mm
CB
40
40
mm
UB
70
70
mm
CD
ØCD
16
16
mm
FL
32
32
mm
L
22
22
mm
D
ØD
45
45
mm
L1
5
5
mm
L4
6.5
6.5
mm
S
M8X20
M8X20
MR
15
15
mm
E
75
75
mm
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求
Previews
3D
尺寸