6B
DP Pumps
DPVCI
Powered by
CAD模型選擇
{dp_pumps/dpvci/dpvci_asmtab.prj},{NB=DPVCI B/C 6B/2},{IDNRDMY=6.1},{IDNR=6.1},{PRDCPT=VCI},{CMPSIZE=6B},{NOIMP=2},{SA=2},{DPTH=140},{IE=1},{MTRPRTCN=155},{MTRPOLE=2},{RTDFRQ=50},{RTDPWR=0.37},{MTRSIZE=77},{MTRCNSTR=5},{MTRMFG=12},{EFFCLS=0},{MTRMTRL=0},{MTRTMPCLS=0},{PRTCNTYP=0},{MTRSRSTYP=0},{EXTSHFT=0},{PHASE=3},{PMPDRV=0},{PD=0},{CONNTYP=Inner Thread},{SIZEDN1=G 1 1/4},{MTRSTL=85},{MTBPOS=270},{MTRSTLDWG=3618060821},{MTRSTLFL=0},{PPATH=dpvci_asmtpl.prj}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
HELP_VARIABLE
PRDCPT
Design concept
VCI
CMPSIZE
Component size
6B
6B
NOIMP
Number of impellers
2
3
4
5
6
7
8
9
10
11
12
14
16
18
20
22
24
26
2
3
4
5
6
7
8
9
10
11
12
14
16
18
20
22
24
26
SA
Number of stages
2
3
4
5
6
7
8
9
10
11
12
14
16
18
20
22
24
26
28
30
2
3
4
5
6
7
8
9
10
11
12
14
16
18
20
22
24
26
28
30
DPTH
Immersion depth
140
140
IE
Drive standard
IEC
IEC
MTRPRTCN
Type of motor enclosure
IP55
IP55
MTRPOLE
Number of motor poles
2
2
RTDFRQ
Rated frequency
50Hz
60Hz
50Hz
60Hz
RTDPWR
Rated power
0.37 kW
0.55 kW
0.37 kW
0.55 kW
MTRSIZE
Motor size
71B
71M
71B
71M
MTRCNSTR
Motor construction type
V18
V18
MTRMFG
Motor manufacturer
DMC
Without Motor
DMC
Without Motor
EFFCLS
Efficiency class
Without
Without
MTRMTRL
Basic material
Not applicable
Not applicable
MTRTMPCLS
Temperature class motor
Without
Without
PRTCNTYP
Type of explosion protection
Without
Without
MTRSRSTYP
Type series motor manufacturer
Without
Without
EXTSHFT
Extended shaft
No
No
PHASE
Number of electrical phases
3 Phase
3 Phase
PMPDRV
Pump drive
Not applicable
Not applicable
CONNTYP
Connection type
Inner Thread
SIZEDN1
Nominal dameter
G 1 1/4
G 1 1/4
MTRSTL
Motor Stool Size
STC 85
STC 85
MTBPOS
Motor terminal box position
Position 3
Position 6
Position 9
Position 12
Position 3
Position 6
Position 9
Position 12
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求
Previews