RV1D-016PC-R55B/10N
Duplomatic
Group 1: PUMPS
14 101 RV1D Variable Displacement Vane Pumps with Direct Pressure Adjuster
Powered by
CAD模型選擇
{duplomatic/01_pumps/14101/14101_sp_asmtab.prj},{NB=RV1D-016PC-R55B/10N},{TIPO=RV1D},{DISPL=016},{PC=PC},{ROT=R = right},{FL=5},{SR=10},{GU=N},{PPATH=14101_sp_asmtpl.prj}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
HELP_VARIABLE
TIPO
Pump type (1st pump)
RV1D
DISPL
Displacement (1st pump)
016 = 17 cm³/rev
020 = 21 cm³/rev
025 = 26 cm³/rev
032 = 33 cm³/rev
040 = 42 cm³/rev
050 = 51 cm³/rev
063 = 63 cm³/rev
080 = 80 cm³/rev
100 = 100 cm³/rev
120 = 123 cm³/rev
016 = 17 cm³/rev
020 = 21 cm³/rev
025 = 26 cm³/rev
032 = 33 cm³/rev
040 = 42 cm³/rev
050 = 51 cm³/rev
063 = 63 cm³/rev
080 = 80 cm³/rev
100 = 100 cm³/rev
120 = 123 cm³/rev
PC
Pressure adjustment range
PC = 20 ÷ 120 bar
PC = 20 ÷ 120 bar
ROT
Direction of rotation
R = right
FL
Mounting flange
5 = four-bolt ISO 3019/2
9 = four-bolt - GR2 type - rectangular
5 = four-bolt ISO 3019/2
9 = four-bolt - GR2 type - rectangular
SHA
Shaft end
5 = cylindrical keyed shaft end
CON
Hydraulic connections
B = BSP threaded ports
SR
Series no.
10
GU
Seals (1st pump)
N = NBR seals
V = Viton seals
N = NBR seals
V = Viton seals
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求
Previews
3D
尺寸