您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
907748
Eaton's CAD
Industrial control, drives, automation and sensors
Switch-Disconnectors and cam switches
23200
Powered by
CAD模型選擇
{eaton_cad/23126/23140/23200/24457.prj},{NB=907748},{PLID=907748},{NETTO_WEIGHT=0.08000},{EF006539=3},{CUSTOMS_TARIFF_NUMBER1=85389099},{PREVIEW=../../../_pool_/10/af/06/24457_preview_10.png},{MANUTYPEDESC=SVC(*)-T3},{DESCSHORT=Padlocking feature, T3}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
HELP_VARIABLE
PREVIEW
Preview
../../../_pool_/10/af/06/24457_preview_10.png
../../../_pool_/10/af/06/24457_preview_10.png
PLID
907748
907748
MANUTYPEDESC
Manufacturer Type Description
SVC(*)-T3
SVC(*)-T3
DESCSHORT
Short Description
Padlocking feature, T3
Padlocking feature, T3
DESCLONG
Long Description
Accessories to cam switches according to IEC/EN60947-3, size T0, T3, P1, 690 V/20A, degree of protection Front IP65, padlocking feature, thumb-grip, black. Design general: insulating material-surface mounting enclosure , flush mounting, center mounting, rear mounting IVS service distribution board mounting. The capable, robust, compact T cam switches are used in industry, handwork , and building services management. A variety of standard circuits are available for selection. Special customer-specific circuits are implemented as supplements. The possibilities are almost unlimited here. Comprehensive accessories complete the switch range and supplement application possibilities. All contacts are equipped with double interrupting contacts.
Accessories to cam switches according to IEC/EN60947-3, size T0, T3, P1, 690 V/20A, degree of protection Front IP65, padlocking feature, thumb-grip, black. Design general: insulating material-surface mounting enclosure , flush mounting, center mounting, rear mounting IVS service distribution board mounting. The capable, robust, compact T cam switches are used in industry, handwork , and building services management. A variety of standard circuits are available for selection. Special customer-specific circuits are implemented as supplements. The possibilities are almost unlimited here. Comprehensive accessories complete the switch range and supplement application possibilities. All contacts are equipped with double interrupting contacts.
INTNO
International product number
NETTO_WEIGHT
Netto weight
0.08000
0.08000
kg
ECLASS_13_0
Padlock barrier for switch [ACN994016]
ETIM_9_0
Padlock barrier for switch [EC002051]
EF006539
Max. number of padlocks
3
3
EF006540
Suitable for shackle diameter
2 - 4
mm
EF005040
With label area
true
EF002169
Material
Polycarbonate (PC)
DATA_SHEET
Data sheet
Data sheet
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求
Previews
3D
尺寸