197527
Eaton's CAD
Industrial control, drives, automation and sensors
Pushbuttons and signal towers
23206
Powered by
CAD模型選擇
{eaton_cad/23126/23146/23206/23587.prj},{NB=197527},{PLID=197527},{NETTO_WEIGHT=0.06000},{EF002417=0},{EF002424=30.0},{EF006524=66},{EF002425=2},{EF000231=1},{EF002427=0},{EF008263=0},{EF005599=0},{CUSTOMS_TARIFF_NUMBER1=85389099},{PREVIEW=../../../_pool_/6a/54/ae/23587_preview_190.png},{MANUTYPEDESC=M30C-FWJS2V},{DESCSHORT=Joystick, Flat Front (drilling dimensions 30.5 mm), vertically momentary, with metal shaft, 2 positions, Metal bezel},{DESCLONG=Joystick, Flat Front (drilling dimensions 30.5 mm), vertically momentary, with metal shaft, 2 positions, Metal bezel},{INTNO=4015081941087},{ECLASS_13_0=Control switch, joystick [AKF061018]},{ETIM_9_0=Control switch, Joystick [EC000632]},{EF002428=true},{EF006283=false}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
HELP_VARIABLE
PREVIEW
Preview
../../../_pool_/6a/54/ae/23587_preview_190.png
../../../_pool_/6a/54/ae/23587_preview_190.png
PLID
197527
197527
MANUTYPEDESC
Manufacturer Type Description
M30C-FWJS2V
M30C-FWJS2V
DESCSHORT
Short Description
Joystick, Flat Front (drilling dimensions 30.5 mm), vertically momentary, with metal shaft, 2 positions, Metal bezel
Joystick, Flat Front (drilling dimensions 30.5 mm), vertically momentary, with metal shaft, 2 positions, Metal bezel
DESCLONG
Long Description
Joystick, Flat Front (drilling dimensions 30.5 mm), vertically momentary, with metal shaft, 2 positions, Metal bezel
Joystick, Flat Front (drilling dimensions 30.5 mm), vertically momentary, with metal shaft, 2 positions, Metal bezel
INTNO
International product number
4015081941087
4015081941087
NETTO_WEIGHT
Netto weight
0.06000
0.06000
kg
ECLASS_13_0
Control switch, joystick [AKF061018]
ETIM_9_0
Control switch, Joystick [EC000632]
EF002417
Rated operation current Ie at AC-21, 400 V
0
A
EF002424
Centre mounting, hole diameter
30.0
30.0
mm
EF006524
Joy stick length
66
66
mm
EF002425
Number of actuation directions
2
2
EF000231
Number of switch positions
1
1
EF002427
Number of normally open contacts per actuation direction
0
EF008263
Number of normally closed contacts per actuation direction
0
EF005599
Number of make-and-break contacts per direction
0
EF002428
With retraction in 0-position
true
true
EF006283
Locking in 0-position
false
false
EF005666
Coder
false
false
EF003236
Analogue output signal configurable
false
false
EF006014
With front ring
true
EF005972
Material front ring
Metal
Metal
EF002429
Colour front ring
Chrome
Chrome
EF005474
Degree of protection (IP)
IP66
EF011959
Degree of protection (NEMA)
4X, 13
DATA_SHEET
Data sheet
Data sheet
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求
Previews