CUH14002
nVent HOFFMAN
Thermal Management
Cooling units
Powered by
CAD模型選擇
{eldon/05_thermal_management/01_cooling_units/cuh.prj},{NB=CUH14002(0)},{ITEM=CUH14002},{DETAIL=0},{INFO=Info PDF},{DES=Roof cooling unit 1400W},{MAT=Mild steel},{IP=IP 54},{H=450},{W=600},{D=400},{CCAP1=1400},{CCAP2=1170},{PC=950},{PS=230/1/50-60},{IMAX=5.5},{IS=17.0},{FUSE=8.0},{FLOW=575},{N=58},{MASS=51.95},{EAN=8713574184114},{TARIFFN=-},{MI=URL},{V=2}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
HELP_VARIABLE
ITEM
Item no.
CUH14002
CUH14002
DETAIL
low
high
low
high
INFO
Info PDF
Info PDF
DES
Description
Roof cooling unit 1400W
Roof cooling unit 1400W
MAT
Material
Mild steel
IP
Protection
IP 54
H
Height
450
450
mm
W
Width
600
600
mm
D
Depth
400
400
mm
CCAP1
Cooling Capacity L35L35
1400
1400
W
CCAP2
Cooling Capacity L35L50
1170
1170
W
PC
Power Consuption L35L50
950
950
W
PS
Power supply
230/1/50-60
230/1/50-60
V/ph/Hz
IMAX
Max. running current
5.5
5.5
A
IS
Starting currrent
17.0
17.0
A
FUSE
Pre-fuse
8.0
8.0
A
FLOW
Side cabinet fan flow
575
575
m3/h
N
Noise level
58
58
dB
MASS
Weight
51.95
51.95
kg
EAN
EAN Code
8713574184114
8713574184114
MI
Mounting instructions
URL
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求
Previews
3D
尺寸