Lobe knobs for position indicators VHT.85-PXX1 A-5/16
Elesa
INCH CATALOGUE
Rotary controls
Handwheels with indicator
VHT-XX
Powered by
CAD模型選擇
{elesa/inch_catalogue/07/4_handwheels_with_handknobs/vht_xx/vht_pxx_asmtab.prj},{NB=Lobe knobs for position indicators VHT.85-PXX1 A-5/16},{CODE=CE930252},{DESCRIPTION=VHT.85-PXX1 A-5/16},{DIM01=3.35},{DIM02=2.17},{DIM03=0.312},{DIM04=0.81},{DIM05=0.71},{DIM06=2.28},{DIM07=0.24},{DIM08=M5},{DIM09=M4},{DIM10=0.20},{DIM11=0.73},{DIM12=0.41},{DIM13=0.71},{DIM14=0.57},{DIM15=0.75},{WEIGHT=0.29},{HANDWHEEL=PA01 - PA11},{SIZE=2.000},{D5=0.240},{NDM=5.000},{KDM=4.019},{L2=0.410},{L4=0.570},{R=0.750},{MD=1.953},{PP1=0.374},{PPATH=vht_pxx_asmtpl.prj}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
HELP_VARIABLE
CODE
Code
CE930252
CE930252
DESCRIPTION
Description
VHT.85-PXX1 A-5/16
VHT.85-PXX1 A-5/16
DIM01
D
3.35
3.35
Inch
DIM02
L
2.17
2.17
Inch
DIM03
d
0.312
0.312
Inch
DIM04
h
0.81
0.81
Inch
DIM05
d1
0.71
0.71
Inch
DIM06
d3
2.28
2.28
Inch
DIM07
d5
0.24
Inch
DIM08
f
M5
DIM09
f1
M4
DIM10
h1
0.20
0.20
Inch
DIM11
l1
0.73
0.73
Inch
DIM12
l2
0.41
0.41
Inch
DIM13
l3
0.71
Inch
DIM14
l4
0.57
0.57
Inch
DIM15
R
0.75
0.75
Inch
WEIGHT
Weight
0.29
0.29
g
HANDWHEEL
Indicator combinations
PA01 - PA11
PA01 - PA11
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求
Previews
3D
尺寸