Column level indicators HCZ.76-P-1/2-13
Elesa
INCH CATALOGUE
Accessories for hydraulic system
Column level indicators
HCZ. (inch sizes)
Powered by
CAD模型選擇
{elesa/inch_catalogue/13/4_column_level_indicators/hcz/hcz_asmtab.prj},{NB=Column level indicators HCZ.76-P-1/2-13},{CODE=911392},{DESCRIPTION=HCZ.76-P-1/2-13},{DIM01=2.99},{DIM02=1/2-13},{DIM03=0.87},{DIM04=0.69},{DIM05=1.06},{DIM06=4.13},{DIM07=1.57},{DIM08=0.71},{DIM09=0.57},{DIM10=0.41},{DIM11=2.99},{DIM12=-},{DIM13=-},{DIM14=8.9},{WEIGHT=0.22},{NDM=0.500},{VER=2},{PPATH=hcz_asmtpl.prj}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
HELP_VARIABLE
CODE
Code
911392
911392
DESCRIPTION
Description
HCZ.76-P-1/2-13
HCZ.76-P-1/2-13
DIM01
f
2.99
2.99
Inch
DIM02
d
1/2-13
Inch
DIM03
A
0.87
Inch
DIM04
B
0.69
0.69
Inch
DIM05
C
1.06
1.06
Inch
DIM06
L
4.13
4.13
Inch
DIM07
e
1.57
1.57
Inch
DIM08
m
0.71
0.71
Inch
DIM09
r
0.57
0.57
Inch
DIM10
d' -0.2
0.41
0.41
Inch
DIM11
f' ±0.2
2.99
2.99
Inch
DIM12
Thermometer scale
-
-
°C
DIM13
Thermometer scale
-
-
°F
DIM14
C Maximum tightening torque
8.9
8.9
ft-lb
WEIGHT
Weight
0.22
0.22
lbs.
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求
Previews
3D
尺寸