Stainless Steel-Toggle clamp GN 810.3-130-EL-NI
Elesa+Ganter
铰接夹
GN 810.3
GN 810.3 NI
Powered by
CAD模型選擇
{elesa_ganter/hook_toggle_and_power_clamps/gn810_3/gn810_3_ni/gn810_3_ni_el_asmtab.prj},{NB=Edelstahl-Schnellspanner GN 810.3-130-EL-NI (closed)},{CODICE=AA586},{DESCRIZIONE=130/EL},{B=142},{C=28},{D=51},{E=42},{F=35},{G=27-29},{H=12.5-19},{I=5},{L=-},{M=16},{N=2.5},{O=-},{P=M6},{Q=5.6},{FH1=105},{FH2=175},{GR=280},{VER=2},{PARTNUMBER=GN 810.3-130-EL-NI},{GROESSE=130},{POS=1},{FH=1050},{A=28},{AX=86.0},{B1=35},{B2=42},{B3=6.2},{D1=M6},{D2=5.5},{H1=142},{H2=28.0},{H3=16},{H4=25.5},{H5=11.3},{L1=86.0},{L2=42},{L3=54},{L4=55},{M1=12.5},{M2=19},{M3=27},{M4=29},{R=79.5},{S1=2.5},{S2=5},{W=17.5},{WEIGHT=0.2710},{CTN=82057000},{ROHS=YES},{PPATH=gn810_3_ni_asmtpl.prj},{V=3}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
HELP_VARIABLE
PARTNUMBER
E+G PARTNUMBER
GN 810.3-130-EL-NI
GN 810.3-130-EL-NI
GROESSE
Size
130
130
mm
POS
Position
closed
open
closed
open
FH
Holding capacity
1050
1050
N
B1
35
35
mm
B2
42
42
mm
D1
M6
M6
D2
≈
5.5
5.5
mm
H1
≈
142
142
mm
H2
28.0
28.0
mm
H3
16
16
mm
L1
≈
86.0
86.0
mm
L2
≈
42
42
mm
L3
max.
54
54
mm
M1
12.5
12.5
mm
M2
19
19
mm
M3
27
27
mm
M4
29
29
mm
R
≈
79.5
79.5
mm
S1
≈
2.5
2.5
mm
S2
5
5
mm
WEIGHT
Weight
0.2710
0.2710
kg
CTN
Customs Tariff Number
82057000
ROHS
YES
INFOEG
Product details
Product details
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求
Previews
3D
尺寸