Indexing Plunger, Steel GN 722.5-12-20-C-ZB
Elesa+Ganter
分度及定位元件
GN 722.5
GN 722.5
Powered by
CAD模型選擇
{elesa_ganter/indexing_elements/gn722_5/gn722_5/gn722_5_c_asmtab.prj},{NB=Rastbolzen, Stahl GN 722.5-12-20-C-ZB (deactivated)},{PARTNUMBER=GN 722.5-12-20-C-ZB},{POS=1},{D1=12},{S=20},{D2=6.1},{D3=34},{D4=6},{H1=7.5},{H2=1.5},{L1=68},{L2=14},{L3=35},{L4=51},{L5=41.5},{L6=48},{M=34},{SW=10},{FEDERDRUCK=14 / 35},{OB=verzinkt, blau passiviert},{MAT=Stahl-Feinguss},{WEIGHT=0.1720},{CTN=73181900},{ROHS=YES},{INFOEG=Produktdetails},{PPATH=gn722_5_c_asmtpl.prj}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
HELP_VARIABLE
PARTNUMBER
E+G PARTNUMBER
GN 722.5-12-20-C-ZB
GN 722.5-12-20-C-ZB
POS
Position
deactivated
activated
deactivated
activated
D1
Pin -0,05/-0,25 Bore +0,1/+0,3
12
12
mm
S
20
20
mm
D2
+0,3
6.1
6.1
mm
D3
34
34
mm
D4
6
6
mm
H1
7.5
7.5
mm
H2
1.5
1.5
mm
L1
≈
68
68
mm
L2
14
14
mm
L3
35
35
mm
L4
51
51
mm
L5
41.5
41.5
mm
L6
48
48
mm
M
34
34
mm
SW
10
10
mm
FEDERDRUCK
Spring load initial / end
14 / 35
14 / 35
N
OB
Finish
Zinc plated, blue passivated
Zinc plated, blue passivated
WEIGHT
Weight
0.1720
0.1720
kg
CTN
Customs Tariff Number
73181900
ROHS
YES
INFOEG
Product details
Product details
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求
Previews
3D
尺寸