RVT321-06E1-2 body
EMC
控制元件
RVT系列标准/低功率电磁阀(二位三通)
rvt_part
Powered by
CAD模型選擇
{emc/valve/rvt_series/rvt_part/rvt_body.prj},{NB=RVT321-06E1-2_body},{SERIES=RVT},{WAY=3},{POSITIONS=2},{CONTROL=1},{PORTSIZE=06},{ID=},{VOLTAGE=E1},{CONNECTION=},{COVERCOLOR=},{THREAD=},{PATCHCORD=},{VALVES=2},{SPOOLS=2,'2 Stations',3,'3 Stations',4,'4 Stations',5,'5 Stations',6,'6 Stations',7,'7 Stations',8,'8 Stations',9,'9 Stations',10,'10 Stations',11,'11 Stations',12,'12 Stations',13,'13 Stations'}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
HELP_VARIABLE
SERIES
RVT
WAY
3:3 Way
3:3 Way
POSITIONS
2:2 Postions
2:2 Postions
CONTROL
1:Single control
1:Single control
PORTSIZE
06:1/8"
06:1/8"
ID
Blank:Standard type
A:Amisco coil
Blank:Standard type
A:Amisco coil
VOLTAGE
E1:AC110V
E2:AC220V
E3:AC380V
E4:DC24V
E5:DC12V
E6:AC36V
E7:AC24V
E8:DC110V
E9:DC48V
E10:DC36V
E1:AC110V
E2:AC220V
E3:AC380V
E4:DC24V
E5:DC12V
E6:AC36V
E7:AC24V
E8:DC110V
E9:DC48V
E10:DC36V
CONNECTION
Blank:Wiring box
F:Lead type
K:Waterproof junction box
L:Plug-in type
Blank:Wiring box
F:Lead type
K:Waterproof junction box
L:Plug-in type
COVERCOLOR
Blank:Brown translucent
J:Colorless and translucent
B:Black
Blank:Brown translucent
J:Colorless and translucent
B:Black
THREAD
Blank:G
Blank:G
PATCHCORD
none
none
VALVES
2 Stations
3 Stations
4 Stations
5 Stations
6 Stations
7 Stations
8 Stations
9 Stations
10 Stations
11 Stations
12 Stations
13 Stations
2 Stations
3 Stations
4 Stations
5 Stations
6 Stations
7 Stations
8 Stations
9 Stations
10 Stations
11 Stations
12 Stations
13 Stations
SPOOLS
2,'2 Stations',3,'3 Stations',4,'4 Stations',5,'5 Stations',6,'6 Stations',7,'7 Stations',8,'8 Stations',9,'9 Stations',10,'10 Stations',11,'11 Stations',12,'12 Stations',13,'13 Stations'
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求
Previews