您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
RVT32106E1-2 dummy
EMC
控制元件
RVT系列标准/低功率电磁阀(二位三通)
rvt_part
Powered by
CAD模型選擇
{emc/valve/rvt_series/rvt_part/rvt_dummy.prj},{NB=RVT32106E1-2_dummy},{SERIES=RVT},{WAY=3},{POSITIONS=2},{CONTROL=1},{PORTSIZE=06},{ID=},{VOLTAGE=E1},{CONNECTION=},{COVERCOLOR=},{THREAD=},{PATCHCORD=},{VALVES=2},{SPOOLS=2,'2 Stations',3,'3 Stations',4,'4 Stations',5,'5 Stations',6,'6 Stations',7,'7 Stations',8,'8 Stations',9,'9 Stations',10,'10 Stations',11,'11 Stations',12,'12 Stations',13,'13 Stations'}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
HELP_VARIABLE
SERIES
RVT
WAY
3:3 Way
3:3 Way
POSITIONS
2:2 Postions
2:2 Postions
CONTROL
1:Single control
1:Single control
PORTSIZE
06:1/8"
06:1/8"
ID
Blank:Standard type
A:Amisco coil
Blank:Standard type
A:Amisco coil
VOLTAGE
E1:AC110V
E2:AC220V
E3:AC380V
E4:DC24V
E5:DC12V
E6:AC36V
E7:AC24V
E8:DC110V
E9:DC48V
E10:DC36V
E1:AC110V
E2:AC220V
E3:AC380V
E4:DC24V
E5:DC12V
E6:AC36V
E7:AC24V
E8:DC110V
E9:DC48V
E10:DC36V
CONNECTION
Blank:Wiring box
F:Lead type
K:Waterproof junction box
L:Plug-in type
Blank:Wiring box
F:Lead type
K:Waterproof junction box
L:Plug-in type
COVERCOLOR
Blank:Brown translucent
J:Colorless and translucent
B:Black
Blank:Brown translucent
J:Colorless and translucent
B:Black
THREAD
Blank:-G
Blank:-G
PATCHCORD
none
none
VALVES
2 Stations
3 Stations
4 Stations
5 Stations
6 Stations
7 Stations
8 Stations
9 Stations
10 Stations
11 Stations
12 Stations
13 Stations
2 Stations
3 Stations
4 Stations
5 Stations
6 Stations
7 Stations
8 Stations
9 Stations
10 Stations
11 Stations
12 Stations
13 Stations
SPOOLS
2,'2 Stations',3,'3 Stations',4,'4 Stations',5,'5 Stations',6,'6 Stations',7,'7 Stations',8,'8 Stations',9,'9 Stations',10,'10 Stations',11,'11 Stations',12,'12 Stations',13,'13 Stations'
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求
Previews