4090C.050
EMUGE-FRANKEN
FRANKEN
Cutter with Bore
Powered by
CAD模型選擇
{emuge/franken/fre4ser20mit20bohrung/4090c.prj},{NB=4090C.050},{SHA256=Lc4N2ARtWqcvufkqX9ALE5m9RnX2y+jCRoBg4FT/CkY=},{INAME=4090C_050000_gen},{NAME=4090C_050000_gen},{DOC=4090c/4090c_050000.pdf},{NSM=DIN4000-83},{J21=4090C.050},{J22=Walzenstirnfräser},{J3=F},{BLD=2},{H3=HSS},{J1=DIN 1880},{J6=FDA02200300},{J8=FPL, FEC},{A1=50},{B5=36},{C11=FDA},{C12=3},{C2=220},{C3=22},{F1=R},{F21=8},{F22=8},{H11=HSSE},{H22=0},{H5=TICN},{DXF=4090c/4090c_050000.dxf},{XML=4090c/4090c_050000.xml},{CSV=4090c/4090c_050000.csv},{STP=4090c/4090c_050000_gen.stp}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
HELP_VARIABLE
DOC
PDF-Download
Documentation drawing
NSM
Standard of Characteristics
DIN4000-83
J21
Item.ID
4090C.050
4090C.050
J22
Item.Name
Walzenstirnfräser
J3
Company Code
F
BLD
Tool Style Code
2
H3
Cutting Tool Material, Manufacturer Naming
HSS
J1
Standard Number
DIN 1880
J6
Connection Code, Machine Side
FDA02200300
FDA02200300
J8
Treatment
FPL, FEC
A1
Cutting Diameter
50
50
mm
B5
Overall Height
36
36
mm
C11
Connection Type, Machine Side
FDA
C12
Connection Form, Machine Side
3
C2
Connection Size, Machine Side
220
220
C3
Connection Diameter, Machine Side
22
22
mm
F1
Cutting Direction
R
F21
Face Effective Cutting Edge Count
8
8
F22
Peripheral Effective Cutting Edge Count
8
8
H11
Cutting Tool Material
HSSE
H22
Coolant Exit Style Code
0
H5
Coating
TICN
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求
Previews